Ultra Mini
ELECYLINDER®

Ultra-Mini ELECYLINDER®
Ultra-Mini Type Electric Cylinders are Available Now!
Please Click Here to Download the following PDF .
(Some phones/tablets might not properly display the PDF on this webpage.)
(Some phones/tablets might not properly display the PDF on this webpage.)
☝
Please use scroll bar to see more pages.
Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)
Click Here to see All ELECYLINDER® Catalog News
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]