IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard (Ultra Mini) | Ultra-Mini Slider type: Ultra-Mini Rod type with rolling bushing: Ultra-Mini Rod type with ball bearing: Ultra-Mini Table type: | Ultra-Mini ELECYLINDER® Believe it: A built-in controller at this size resolves all kinds of small air cylinder problems! Select from three types according to the application: Slider, Rod, Table Speed can be set with numbers from 1% (low speed) to 100% (high speed), enabling the same motion regardless of the operator. Design is easy with all the necessary components already assembled. Modular structure makes replacement easy. Learn More (Compact, Mini, Small, Slim) | 1.3A | CE0297-1.3A (2023JUN) | 36 | 2023-06 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]