Factory airless.
Environmentally friendly.
ROBO Pump®
Compact and Easy
Maximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.
No Piping Necessary
Forget complex setups with messy air lines or bulky compressors. Simply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.
Monitor and Control with Ease
The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.

Power & Communication Cable length
| 1 | 1m |
| to | to |
| 10 | 10m |
(Note) When using the interface box, 9m is the maximum available.
Power · I/O Cable length
| 0 | No Cable. Terminal block connector is included when "ACR" is not selected * |
| 1 to 9 | 1m to 9m standard cable included |
| S1 to S9 | 1m to 9m 4-way connector cable included |
* When selecting RCON-EC connection specification (ACR), select "0". Power · I/O connector is not included.
(S): 4-way connector cable
(Note) Make sure that the total length along with the actuator cable is 10m or less.
Options
| Blank | NPN specification (Connected via I/F box) No option |
| ACR | RCON-EC connection specification *1 |
| PN | PNP specification (Connected via I/F box) *1 |
| WL | Wireless communication specification (Connected via I/F box) *2 |
*1 "PN" cannot be selected when "ACR" is selected. (I/O for "ACR" option is NPN only)
*2 "WL" cannot be selected when "ACR" is selected. (When using wireless communication, an interface box and cable must be purchased separately.)
Power & Communication Cable
| Cable code | Cable length |
| 1 to 3 | 1 to 3m |
| 4 to 5 | 4 to 5m |
| 6 to 10 | 6 to 10m |
(Note) Robot cable.
Power・I/O Cable
| Standard connector cable | ||
| Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
| 0 | No Cable | * The only accessory provided is the terminal block. |
| 1 to 3 | 1 to 3m | ✓ |
| 4 to 5 | 4 to 5m | ✓ |
| 6 to 9 | 6 to 9m | ✓ |
| 4-way connector cable | ||
| Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
| S1 to S3 | 1 to 3m | ✓ |
| S4 to S5 | 4 to 5m | ✓ |
| S6 to S9 | 6 to 9m | ✓ |
(Note) Robot cable.
Options
| Name | Option code |
| RCON-EC connection specification | ACR |
| PNP specification | PN |
| Wireless communication specification | WL |
Brackets (sold separately)
| Name | Model |
| Side Attachment Bracket | RP-BKT-VPM |
| Cable Support Bracket | RP-FST-VPM |
* For the external dimensions and mounting methods, refer to the instruction manuals.
| Specification | |
| Item | Contents |
| Withdrawal Method | Vent to atmosphere |
| Pump Type | Diaphragm Pump System |
| Power supply voltage | 24VDC±10% |
| Power supply current | Rated 0.8A maximum 1.3A |
| Vacuum pressure | -50kPa or less |
| Generated flow volume | 1.8L/min or more |
| Air suction fitting size | For Φ 4x2.5mm tube |
| Installation orientation | Horizontal |
| Ambient operating temperature | 0 to 40°C |
| Ambient operating humidity | 85% RH or less (no condensation) |
| Allowable Duty Cycle | 100% Duty cycle operation available * Duty (%) =Vacuum Time / (Vacuum Time + Stop Time) |
| Protection rating | IP20 |
| Mass | 320g |
| Reference for Loadable Workpiece Mass | ||
| Suction Cup Diameter (mm) | Top suction payload (kgf) (Safety Margin 4) |
Side suction payload (kgf) (Safety Margin 8) |
| 1 | 0.001 | 0.0005 |
| 3 | 0.009 | 0.0045 |
| 6 | 0.036 | 0.018 |
| 10 | 0.1 | 0.05 |
| 15 | 0.225 | 0.113 |
| 20 | 0.401 | 0.2 |
(Pressure -50kPa, Nitrile Rubber Pad)

Application Example Animation: ROBO Pump Catalog – The ROBO Pump is used to adsorb workpieces in a pallet transfer device
Application Example for new product, ROBOPUMP (ROBO Pump) – Used to adsorb workpieces in a pallet transfer device for Shield case pallet transfer process
e-Wiring System Flyer [FE_e-Wiring-System_1A (2025DEC)]
The First e-Wiring System. We just saved you 6 hours. You’re welcome.
– Reduces Design Time as it eliminates the need to select cable lengths.
– Reduces Installation Time by about 64% when compared to conventional cables.
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
XSEL2 Program Controller Catalog CE0419-1A (2025MAR)
Tired of network drama? The XSEL2 has you covered. Equipped with OPC UA server to communicate across multiple industrial networks.
2025 IAI Robot Lineup Guide CE0033-US36A (2025JAN)
The New 2025 IAI Robot Lineup Guide will make your other robots jealous. Download your copy before they find out!
ROBO Pump Flyer CE0418-1A (2024.10)
ROBOPUMP: It sucks… in a good way! A compact vacuum pump for lightweight pick & place applications.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!



Subscribe to IAI America's YouTube Channel
![e-Wiring System Flyer [FE_e-Wiring-System_1A (2025DEC)]](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/fe-e-wiring-system-1a-2025dec-750share2-400x250.jpg)