West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
December 2, 2024
ROBO PUMP: It sucks... in a good way!
Compact vacuum pump for lightweight pick & place applications.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ROBO Pump Flyer

Catalog #: CE0418-1A (2024.10)
Pages: 2 | File Size: 3MB

Compact vacuum pump for lightweight pick & place applications.

- Contains a built-in solenoid valve and pressure sensor.
- No air piping or compressor needed.
- The built-in display can show the current pressure and alarm details.

 

Compact and Easy

palm size robo pumpMaximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.
 

No Piping Necessary

Forget complex setups with messy air lines or bulky compressors.
pump to power sourceSimply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.
 

Monitor and control with ease.

The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.
robopump display panel
 

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.