West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

New Products and Updates – Page 4

DDA

Direct Drive Motor DDA Series

Catalog #: CE0242-1.1A (2023JUN)
Pages: 20
File Size: 6.8MB
Last Updated: 6/13/2023

High speed, high payload, high accuracy, and easy to control.
Cleanroom type is also available.
Introducing the direct drive motor DDA Series boasting ultimate usability.

TTA

Tabletop Robot TTA Series

Catalog #: CE0206-4A-0716
Pages: 64
File Size: 19.7MB
Last Updated: 10/14/2016

AC servo motor specification is now available.
All models are equipped with battery-less absolute encoder as standard.

AC Servo Motor ROBO Cylinder

AC Servo Motor ROBO Cylinder With Battery-less Absolute Encoder

Catalog #: CE0235-1A (3/2016)
Pages: 88
File Size:8.4 MB

* Battery-less Absolute Type Added to 24V and 200V Servo Actuators
* Equipped with a Feature to Detect Motor Overload and Generate Alarm
* Fully Equipped with Monitoring Feature

RCP5

RCP5 ROBO Cylinder® with Battery-less Absolute Encoder

Catalog #: CE0215-7A (0116)
Pages: 92
File Size: 14.7MB

New RCP5 Series with the convenience of a battery-less absolute encoder and the cost and simplicity of an incremental encoder.
New Additions to the Series: Side-mounted Motor and Belt Types

TB-02

Teaching Pendant TB-02

Catalog #: CE0239-2A-0616
Pages: 8
File Size: 2.0MB
Last Updated: 6/23/2016

* 7-inch full color touch panel
* Various new functions for easy operation
* Can be used for both position controllers and program controllers

RCP4-SA3

RCP4-SA3/RA3, RCP4CR-SA3

Catalog #: CE0220-3A (1215)
Pages: 16
File Size: 3.3MB
Last updated: 1/27/2016

SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type;
* RCP4-SA3R - Side-mounted Motor, Slider Type
* RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type

SCON-LC/LCG

Position Controller with PLC function SCON-LC/LCG

Catalog #: CE0244-1A (1216)
Pages: 16
File Size: 4.1MB
Last Updated: 01/19/2017

* With PLC Function
* Ladder Software
* Advantage of Using SCON-LC with PLC Function

RCP2CR-RT

ROBO Cylinder Rotary Type RCP2CR-RT / RCP2W-RT

Catalog #: CJ0223-1A-UST-1-0415
Pages: 16
File Size: 2.8 MB
Last updated: 4/1/2015

Cleanroom Type and Dust-proof / Splash-proof Type are now added to the lineup of the rotary type actuators.

RCD

Mini Cylinder RCD

Catalog #: CJ0185-3A-UST-2-0415
Pages: 4
File Size: 0.9 MB
Last updated: 4/1/2015

Ultra-compact motorized cylinder with 12mm cross-section and a body length as short as 60 mm.

RCP2CR-GR

Cleanroom Dust-proof Gripper Type RCP2CR-GR / RCP2W-GR

Catalog #: CJ0218-1A-UST-1-0315
Pages: 12
File Size: 2.5 MB
Last updated: 3/1/2015

Cleanroom type and Dust-proof type are now added to the lineup of the two-fingered gripper RCP2-GRS/GRM and three-fingered gripper RCP2-GR3SS/GR3SM series.

CT4

High-speed Cartesian Robot CT4

Note: The CT4 Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for CT4 Series - March 2021

Catalog #: CJ0194-3A-UST-1-0115
Pages: 20
File Size: 3.6 MB
Last updated: 1/1/2015

Higher speed & rigidity, more efficient operation range, and greater straight moving performance can be achieved than standard parallel-linked robots!
Pick & Rotate Series Added!

LC-Ladder

LC-Ladder Programming Software for MSEP-LC

Catalog #: CJ0214-1A-UST-1-1114
Pages: 8
File Size: 2 MB
Last updated: 11/1/2014

Controlling actuators with ROBO Cylinder position controllers used to require hard work to write ladder programs. However, the MSEP-LC's DFC command makes programming simple, providing static allocation of internal memory and timing-free command sending.

 
View All Product Types

Login Area & Phone Support

manuals-cad-link iai-support-lines Western US: 800-736-1712 Central US: 800-944-0333 Eastern US: 678-354-9470

 


CONTACT OUR EXPERTS







    Your Name
    *(required)

    Your Email
    *(required)

    Your Phone#
    *(required)

    What is the best way to contact you?

    *(required)

    EmailPhone

    Are you using IAI product?

    *(required)

    YesNo

    Your Company

    Your Title

    Street Address

    City

    State/Region
    *(required)

    Zip/Postal Code
    *(required)

    COUNTRY
    *(required)

    District/County (if any)

    Inquiry Category
    *(required)

    Subject
    *(required)

    Your Message
    *(required)

    Your Preferred Distributor Name (if any)

    Additional Interest

    *

    A confirmation email will be sent to your email address.

    Read more about how we use your info >
    here


    Shares
    Share This