IAI Software
We are sorry for this inconvenience.
Moment Calculator for Single Axis Actuators
Moment calculations are automatically performed based on the work load mass, distance to the center of gravity, and acceleration/deceleration during operation. Use this to check whether the selected model meets the specifications.
Direct Drive (DD/DDA) Motor Selection Software
Model selection software for DD motors (DD series / DDA series) is available. Before you use the DD / DDA motor, you need to make sure [1] the Load conditions and [2] the Operating conditions are acceptable in advance.
TB-02 / TB-03 Firmware Update File
TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software for Windows PC
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software for Windows PC
Cycle Time Calculation Software
Download these cycle time calculators. The cycle time of a single axis robot can be calculated from velocity, acceleration, deceleration, distance, and load weight.
IAI USB Driver
IAI USB Driver Download Please right click on the link and 'Save Target As'. Note: The IAI PC Software kit is a purchased item. Please contact your distributor for more information. Compatibility: Windows 11 (64bit) Windows 10 (64bit) Windows 7 (32bit and 64bit)...
SEL Program Generator Software Download
The free SEL program generator is for use with the latest TTA Tabletop Robot. September 13, 2017 Update Click on the "Download" tab above to see the download link and overview of the new Screw-tightening, the new Soldering, and the new Simulator functions. ...
Add-On Instructions AOI for IAI Controllers
Free Add-on Instructions (AOI) and User Defined Data Types (UDT) are available for IAI controllers ACON, PCON, SCON and MSEP-C, operating in Full-Direct communication mode only. * Login required to download. They are saved as exported .L5X files from RSLogix 5000...
Field Network Configuration Files
Field Network Configuration Files List, Gateway Parameter Setting Tool – The files are available to download. Please read the Software License Agreement PDF.
LC-Ladder Programming Software for MSEP-LC
Simple operation commands for actuators. Easy to operate, easy-to-read screen. Software Covers Ladder Program Data Editing to Debugging.
LC-LADDER – Ladder Logic Support Software
Our free ladder logic support software will be available soon. *Please contact us about the status.
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]


![[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-101-xsel-software-description-from-ce0272-2a-r1-pdf-927x1200-1-400x250-1-400x250.jpg)
![[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-os-software-description-page-from-ce0286-2a-short-980x513-1-480x251-1-400x250.jpg)