IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Summary of IAI models categorized by actuator type | 2026 IAI Robot Lineup Guide | 2026 IAI Robot Lineup Guide The updated Robot Lineup Guide provides a simplified overview of IAI's product line, organizing key products by actuator type. Now Available: e-Wiring System - Tiny Wire Cylinder - 3-point Positioning ELECYLINDER - XSEL2 Controller - 3-Finger Gripper, ROBO Pump - RCP6 High Rigidity 1500mm Long Stroke Type - EC MICROCYLINDER Learn More | 36.5A | CE0033-US36.5A (2026JUL) | 8 | 2026-07 |
| Gripper | Standard | Mini 3-Finger Gripper ROBO CYLINDER: Mini 3-Finger Gripper ELECYLINDER: | Mini 3-Finger Gripper Flyer | Mini 3-Finger Gripper Flyer - RCP6 version for multi-point positioning. - EC version for 2-point positioning. - Easy mounting on the tool tip due to its compact size! - 70N high grip force! The 30mm stroke is 3 times larger than the previous model (RCP2-GR3SS). - Electric operation allows for easy fine-tuning of speed and gripping force. | 1A | CE0435-1A (2026MAY) | 2 | 2026-05 |
| ELECYLINDER | Standard (Gripper) | ELECYLINDER® Gripper Type | ELECYLINDER® Gripper Type Easy set up in just 4 steps! Built-in controller saves equipment space. Four low price variations available. *New Models and features are added: - Flat type with heights of 30mm (GRC6), 35mm (GRC7) Max. grip force: 350N (Both sides, GRC7L) Max. speed: 137.5mm/s (GRC7M) Main unit mass: 0.32/0.4kg (GRC6) - Vertical type (GRB): suitable for multi-axis systems. Useful for mounting on the Z-axis tip. Only one ?7.2 cable, making wiring easy. Optional cable mounting brackets. Supports 4-way cable exit. - Long stroke type (GRST): Max. Stroke: 260mm (Both fingers) Max. Grip-force: 1641N (Both sides) Learn More | 2.2A | CE0284-2.2A (2026AUG) | 60 | 2026-08 (2A: 2024-04) |
|
| Gripper | Cleanroom (CR) Dust-proof (W) | Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP2 Cleanroom, Dust-proof Gripper Types Catalog | RCP2 Cleanroom, Dust-proof Gripper Types Catalog Cleanroom type and Dust-proof type are now added to the lineup of the two-fingered gripper RCP2-GRS/GRM and three-fingered gripper RCP2-GR3SS/GR3SM series. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CJ0218-1A-UST-1-0315 | 12 | 2015-03 |
| Gripper | Standard | RCP2-GR3L /GR3S 3-Finger Lever /Slide Type Grippers Brochure | RCP2-GR3L /GR3S 3-Finger Lever /Slide Type Grippers Brochure New concept grippers that securely grip circular and cylindrical loads. Also allows for easy adjustment of gripping force. The 3-fingers grip simultaneously and automatically centers the load. Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | RCP2GR3LS-CJ0083-1A-Aug1805-1 | 4 | 2005-09 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
2026 IAI Robot Lineup Guide
Mini 3-Finger Gripper Flyer
ELECYLINDER® Gripper Type
RCP2 Cleanroom, Dust-proof Gripper Types Catalog
RCP2-GR3L /GR3S 3-Finger Lever /Slide Type Grippers Brochure