West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

SCARA RobotStandard

High-speed

High-payload

Dust-proof

Splash-proof

Cleanroom
Standard Type: IXA-3NNN1805 | IXA-4NNN1805 | IXA-3NNN3015 | IXA-4NNN3015 | IXA-3NNN4518 | IXA-4NNN4518 | IXA-3NNN4533 | IXA-4NNN4533 | IXA-3NNN6018 | IXA-4NNN6018 | IXA-3NNN6033 | IXA-4NNN6033 | IXA-4NNN8020 | IXA-4NNN8040 | IXA-4NNN10020 | IXA-4NNN10040

High-speed Type: IXA-3NSN3015 | IXA-4NSN3015 | IXA-3NSN4518 | IXA-4NSN4518 | IXA-3NSN4533 | IXA-4NSN4533 | IXA-3NSN6018 | IXA-4NSN6018 | IXA-3NSN6033 | IXA-4NSN6033 | IXA-4NSN8020 | IXA-4NSN8040 | IXA-4NSN10020 | IXA-4NSN10040

High-payload & Long-stroke Type:
IXA-4NHN10040 | IXA-4NHN12040

Dust / Splash-proof, High-speed Type: IXA-4NSW3015 | IXA-4NSW4518 | IXA-4NSW4533 | IXA-4NSW6018 | IXA-4NSW6033
NEW IXA-4NSW8020 | NEW IXA-4NSW8040 | NEW IXA-4NSW10020 | NEW IXA-4NSW10040

Dust / Splash-proof, High-payload Type: NEW IXA-NHW12040

Cleanroom, High-speed Type: IXA-4NSC3015 | IXA-4NSC4518 | IXA-4NSC4533 | IXA-4NSC6018 | IXA-4NSC6033
IXA Series (SCARA robot) Lineup Flyer

IXA Series (SCARA robot) Lineup Flyer
A handy chart that conveniently lists all IXA SCARA models and specifications.

The full cataloged versions are listed below.



SCARA Robot Lineup Page



 
1AIXALineupChart (2022NOV)22022-11
SCARA RobotDust-Proof Splash-proof




Dust / Splash-proof, High-speed Type:
IXA-4NSW3015 | IXA-4NSW4518 | IXA-4NSW4533 | IXA-4NSW6018 | IXA-4NSW6033 |
New:
IXA-4NSW8020 | IXA-4NSW8040 | IXA-4NSW10020 | IXA-4NSW10040 | IXA-4NHW12040 |

Applicable controller: XSEL-RAX4 (for IXA) | XSEL-SAX4 (for IXA)
IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog

IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog
Degree of protection: IP65

* Max. arm length: 1200mm
* Max. Payload: 47kg
* Standard Cycle Time 0.30 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm)

Lean More

IXA Series (SCARA robot) Lineup Flyer
A handy chart that conveniently lists all IXA SCARA models and specifications.

SCARA Robot Lineup Page

 
1ACE0400-1A (2022OCT)


IXA Series Lineup

IXALineupChart (2022NOV)

522022-10
SCARA RobotCleanroom


Cleanroom type:
IXA-4NSC3015 | IXA-4NSC4518 | IXA-4NSC4533 | IXA-4NSC6018 | IXA-4NSC6033

Applicable controller: XSEL-RAX4 (for IXA) | XSEL-SAX4 (for IXA)
IXA-4NSC Cleanroom Specification SCARA Robot Catalog

IXA-4NSC Cleanroom Specification SCARA Robot Catalog
For assembling and handling applications in a clean environment.

* ISO Class 3 compliant
* Fastest in the industry!
* Standard Cycle Time 0.28 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm)

Learn More

SCARA Robot Lineup Page

 
1ACE0291-1A (2022JAN)


IXA Series Lineup

IXALineupChart (2022NOV)

282022-01
SCARA RobotStandard

High Payload & Long Stroke type: IXA-4NHN10040 | IXA-4NHN12040

Applicable controller: XSEL-SAX
IXA High Payload & Long Stroke SCARA Robot Catalog


IXA High Payload & Long Stroke SCARA Robot Catalog
Introducing the New High Payload IXA Series SCARA Robot.

* Maximum Payload 50kg
* Arm Length 1,200mm
* Verticle Stroke 400mm
* Standard Cycle Time 0.61 seconds
* Collision Detection function
* Battery-less Absolute Encoder as standard

Learn More

SCARA Robot Lineup Page

 
1ACE0287-1A (2021OCT)


IXA Series Lineup

IXALineupChart (2022NOV)

242021-10
SCARA RobotStandard

Dust-proof

Splash-proof



Standard Type: IXA-3NNN1805 | IXA-4NNN1805 | IXA-3NNN3015 | IXA-4NNN3015 | IXA-3NNN4518 | IXA-4NNN4518 | IXA-3NNN4533 | IXA-4NNN4533 | IXA-3NNN6018 | IXA-4NNN6018 | IXA-3NNN6033 | IXA-4NNN6033 |
NEW IXA-4NNN8020 | NEW IXA-4NNN8040 | NEW IXA-4NNN10020 | NEW IXA-4NNN10040

High-speed Type: IXA-3NSN3015 | IXA-4NSN3015 | IXA-3NSN4518 | IXA-4NSN4518 | IXA-3NSN4533 | IXA-4NSN4533 | IXA-3NSN6018 | IXA-4NSN6018 | IXA-3NSN6033 | IXA-4NSN6033 |
NEW IXA-4NSN8020 | NEW IXA-4NSN8040 | NEW IXA-4NSN10020 | NEW IXA-4NSN10040


Applicable controllers: XSEL-RAX | XSEL-SAX | XSEL-RAX3 (for IXA) | XSEL-SAX3 (for IXA) | XSEL-RAX4 (for IX and IXA) | XSEL-SAX4 (for IX and IXA)
IXA SCARA Robot Catalog

IXA SCARA Robot Catalog
Introducing the New High-speed IXA Series SCARA Robot.
New Models Added!
* Fastest in the Industry
* Achieves Lower Price
* Low Vibration, Accurate Positioning
* Equipped with a Battery-less Absolute Encoder as standard
* Compliance Control and Collision Detection Function

Learn More

SCARA Robot Lineup Page
(The page has information and links to available catalogs for several different specifications including Standard, High-speed, Long stroke, High payload, Dust / Splash-proof and cleanroom.)


 
5ACE0256-5A (2024FEB)


IXA Series Lineup

IXALineupChart (2022NOV)

922024-02

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]