IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Summary of IAI models categorized by actuator type | 2026 IAI Robot Lineup Guide | 2026 IAI Robot Lineup Guide The updated Robot Lineup Guide provides a simplified overview of IAI's product line, organizing key products by actuator type. Now Available: e-Wiring System - Tiny Wire Cylinder - 3-point Positioning ELECYLINDER - XSEL2 Controller - 3-Finger Gripper, ROBO Pump - RCP6 High Rigidity 1500mm Long Stroke Type - EC MICROCYLINDER Learn More | 36.5A | CE0033-US36.5A (2026JUL) | 8 | 2026-07 |
| ELECYLINDER | Standard | EC MICROCYLINDER Rod type Coupled motor: Rod type Side-mounted motor: Table type: Gripper Flat type: EC-GRB4 Gripper Vertical type: EC-GRC4 | EC MICROCYLINDER Flyer | EC MICROCYLINDER Flyer The rod type width is just 1cm, supporting full electrification of equipment. - It features a built-in encoder, providing a repeatability of ±0.02 mm. - Equipped with a Ø2.5 rolled ball screw, it achieves both compact size and high payload. - An In-line Controller is equipped with a built-in cable that can be installed inside the machine. | 1A | FE_Micro-Cylinder_1A (2026MAY) | 2 | 2026-05 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
2026 IAI Robot Lineup Guide
EC MICROCYLINDER Flyer