Tiny
Rod & Gripper
ELECYLINDER®
Motorized and Yet Tiny
New Drive System with Wire Controller
Tiny - Wire Cylinder
Rod & Gripper
ELECYLINDER®
Motorized and Yet Tiny
New Drive System with Wire Controller
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Product Brand or Series: EC / ELECYLINDER®︎
Type Name: Tiny - Wire Cylinder - Rod Type and Gripper Type with Wire Controller
Product Category: Small, Compact, Slim, Wire Drive system
Variations: Rod type, Gripper Type
Main Features:
1. Motorized and yet tiny.
- Rod Type: Minimum size (mm): W 13 x H 31 x D/L 27.5
- Gripper Type: One size (mm): 25 x 14 x 56
2. An industry first! new drive system by wire (Patented)
- Because the actuator and wire controller are separate ... The heat source can be separated → Less likely to be affected by heat
3. What motorization can do
- Numerical setting is possible, Simple & Accurate, Enable push (grip) complete / idling decision
ELECYLINDER series main features:
Elecylinder is Simple!
AVD Control is possible. Acceleration (A), speed (V), and deceleration (D) can be set individually to enable motion with no impact.
They helps reduce cycle time.
Wireless Teaching Controller is available.
Application Example:
Circuit board assembly process
Small and lightweight, multiple axes can be installed together at a robot tip
[Operation description]
Rod type raise/lower motion and gripper type grip motion are combined to pick & place parts (quartz).
Up to 16 wire controllers can also be installed in close proximity.




