Product Snapshot |
Electric Linear Actuator Operating on a 24-V Power Supply |
||||||||||||||||
Series Features |
Select a desired motor installation method from three types of coupling, built-in (direct coupling) and reversing Home check sensor (optional)
|
||||||||||||||||
Usage Example | Electric linear actuator RCA series can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each electric linear actuator model using the ROBO Cylinder General Catalog 2006.
Mounting Brackets that are available as options
|
||||||||||||||||
Part Number Overview |
Click on image to enlarge [singlepic id=2 w=500 h=293 float=center] |
||||||||||||||||
|
|||||||||||||||||
For more information, please refer to the Introduction to New Robo Cylinder 2 Product Catalog |