|
RCA-RGS3C Rod Type with Single Guide, Actuator Diameter Q32mm, 24V Servo Motor, Coupling Specification
RCA-RGS4C Rod Type with Single Guide, Actuator Diameter Q37mm, 24V Servo Motor, Coupling Specification
|
|
RCA-RGS3C Electric Actuator Lead and Load Capacity
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCA-RGS3C-I-20-10-[1]-A1-[2]-[3] |
20
|
10
|
4
|
1.2
|
36.2
|
50-200
|
RCA-RGS3C-I-20-5-[1]-A1-[2]-[3] |
5
|
9
|
2.7
|
72.4
|
RCA-RGS3C-I-20-2.5-[1]-A1-[2]-[3] |
2.5
|
18
|
6.2
|
144.8
|
[1] = Stroke, [2] = Cable Length, [3] = Options
RCA-RGS3C Stroke and Maximum Speed
Lead
|
Stroke
|
50-200 mm
|
10
|
500
|
5
|
250
|
2.5
|
125
|
(Unit: mm/s)
RCA-RGS3C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ8mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Guide
|
Single guide, guide rod diameter Θ8mm, ball bush type
|
Rod Diameter
|
Θ16mm
|
Rod Non-Rotation Accuracy
|
±0.05°
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCA-RGS3C Options
Name |
Model |
Page |
Home Sensor
|
NJ
|
|
Foot Bracket
|
FT
|
Reversed-Home Specification
|
NM
|
Rear Trunnion
|
TRR
|
Brake
|
B
|
|
|
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 2.5 or the actuator is operated vertically). This is the maximum acceleration.
(3) The horizontal load capacity assumes use of an external guide. |
|
RCA-RGS3C Controllers
RCA series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
ACON-C-20S-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
Rating: 1.7A, Peak: 5.1A
|
|
Positioner type meeting safety category
|
ACON-CG-20S-NP-2-0
|
Solenoid Valve Type
|
ACON-CY-20S-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
ACON-PL-20S-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
ACON-PO-20S-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
ACON-SE-20S-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
ASEL-C-1-20S-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
RCA-RGS4C Electric Actuator Lead and Load Capacity
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCA-RGS4C-[1]-20-12-[2]-A1-[3]-[4] |
20
|
12
|
3.0
|
0.5
|
18.9
|
50-300
|
RCA-RGS4C-[1]-20-6-[2]-A1-[3]-[4] |
6
|
6.0
|
1.5
|
37.7
|
RCA-RGS4C-[1]-20-3-[2]-A1-[3]-[4] |
3
|
12.0
|
3.5
|
75.4
|
RCA-RGS4C-[1]-30-12-[2]-A1-[3]-[4] |
30
|
12
|
4.0
|
1.0
|
28.3
|
RCA-RGS4C-[1]-30-6-[2]-A1-[3]-[4] |
6
|
9.0
|
2.5
|
56.6
|
RCA-RGS4C-[1]-30-3-[2]-A1-[3]-[4] |
3
|
18.0
|
6.0
|
113.1
|
[1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options
RCA-RGS4C Stroke and Maximum Speed
Lead
|
Stroke
|
50-300 mm
|
12
|
600
|
6
|
300
|
3
|
150
|
(Unit: mm/s)
RCA-RGS4C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Guide
|
Single guide, guide rod diameter Θ10mm, ball bush type
|
Rod Diameter
|
Θ20mm
|
Rod Non-Rotation Accuracy
|
±0.05°
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCA-RGS4C Options
Name |
Model |
Page |
Home Sensor
|
HS
|
|
Foot Bracket
|
FT
|
Reversed-Home Specification
|
NM
|
Rear Trunnion
|
TRR
|
Brake
|
B
|
|
|
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.
(3) The horizontal load capacity assumes use of an external guide. |
|
RCA-RGS4C Controllers
RCA series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
ACON-C-20I-NP-2-0
ACON-C-30I-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
20W
Rating: 1.3A, Peak: 5.1A
30W
Rating: 1.3A,
Peak: 5.1A
|
|
Positioner type meeting safety category
|
ACON-CG-20I-NP-2-0
ACON-CG-30I-NP-2-0
|
Solenoid Valve Type
|
ACON-CY-20I-NP-2-0
ACON-CY-30I-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
ACON-PL-20I-NP-2-0
ACON-PL-30I-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
ACON-PO-20I-NP-2-0
ACON-PO-30I-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
ACON-SE-20I-0-0
ACON-SE-30I-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
ASEL-C-1-20[1]-NP-2-0
ASEL-C-1-30[1]-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
|