West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Software

*Some browsers might not display the following contents. If you don't see the contents, please click here to see the alternative software page.
We are sorry for this inconvenience.
Direct Drive (DD/DDA) Motor  Selection Software

Direct Drive (DD/DDA) Motor Selection Software

Model selection software for DD motors (DD series / DDA series) is available. Before you use the DD / DDA motor, you need to make sure [1] the Load conditions and [2] the Operating conditions are acceptable in advance.

read more
TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....

read more
Cycle Time Calculation Software

Cycle Time Calculation Software

Download these cycle time calculators. The cycle time of a single axis robot can be calculated from velocity, acceleration, deceleration, distance, and load weight.

read more
IAI USB Driver

IAI USB Driver

IAI USB Driver Download Please right click on the link and 'Save Target As'. Note: The IAI PC Software kit is a purchased item. Please contact your distributor for more information. Supports: Windows 2000 Windows XP Windows Vista (32bit and 64bit) Windows 7 (32bit and...

read more
SEL Program Generator Software Download

SEL Program Generator Software Download

The free SEL program generator is for use with the latest TTA Tabletop Robot. September 13, 2017 Update Click on the "Download" tab above to see the download link and overview of the new Screw-tightening, the new Soldering, and the new Simulator functions.  ...

read more
Add-On Instructions AOI for IAI Controllers

Add-On Instructions AOI for IAI Controllers

Free Add-on Instructions (AOI) and User Defined Data Types (UDT) are available for IAI controllers ACON, PCON, SCON and MSEP-C, operating in Full-Direct communication mode only. * Login required to download. They are saved as exported .L5X files from RSLogix 5000...

read more
MEC PC Software Download

MEC PC Software Download

The MEC PC Software and Manual are available to download for free. Please read about the easy MEC 3-position Controllers if you are not yet familiar with them. Supported Operating Systems Windows 2000 (Service Pack 4 or later) Windows XP (32 bit / Service Pack 2 or...

read more
Shares
Share This