New Products and Updates – Page 4
Direct Drive Motor DDA Series
Pages: 20
File Size: 6.8MB
Last Updated: 6/13/2023
High speed, high payload, high accuracy, and easy to control.
Cleanroom type is also available.
Introducing the direct drive motor DDA Series boasting ultimate usability.
Tabletop Robot TTA Series
Pages: 64
File Size: 19.7MB
Last Updated: 10/14/2016
AC servo motor specification is now available.
All models are equipped with battery-less absolute encoder as standard.
AC Servo Motor ROBO Cylinder With Battery-less Absolute Encoder
Pages: 88
File Size:8.4 MB
* Battery-less Absolute Type Added to 24V and 200V Servo Actuators
* Equipped with a Feature to Detect Motor Overload and Generate Alarm
* Fully Equipped with Monitoring Feature
RCP5 ROBO Cylinder® with Battery-less Absolute Encoder
Pages: 92
File Size: 14.7MB
New RCP5 Series with the convenience of a battery-less absolute encoder and the cost and simplicity of an incremental encoder.
New Additions to the Series: Side-mounted Motor and Belt Types
Teaching Pendant TB-02
Pages: 8
File Size: 2.0MB
Last Updated: 6/23/2016
* 7-inch full color touch panel
* Various new functions for easy operation
* Can be used for both position controllers and program controllers
RCP4-SA3/RA3, RCP4CR-SA3
Pages: 16
File Size: 3.3MB
Last updated: 1/27/2016
SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type;
* RCP4-SA3R - Side-mounted Motor, Slider Type
* RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type
Position Controller with PLC function SCON-LC/LCG
Pages: 16
File Size: 4.1MB
Last Updated: 01/19/2017
* With PLC Function
* Ladder Software
* Advantage of Using SCON-LC with PLC Function
ROBO Cylinder Rotary Type RCP2CR-RT / RCP2W-RT
Pages: 16
File Size: 2.8 MB
Last updated: 4/1/2015
Cleanroom Type and Dust-proof / Splash-proof Type are now added to the lineup of the rotary type actuators.
Mini Cylinder RCD
Pages: 4
File Size: 1 MB
Last updated: 2024-09 (Original: 4/1/2015)
Ultra-compact motorized cylinder with 12mm cross-section and a body length as short as 60 mm.
Cleanroom Dust-proof Gripper Type RCP2CR-GR / RCP2W-GR
Pages: 12
File Size: 2.5 MB
Last updated: 3/1/2015
Cleanroom type and Dust-proof type are now added to the lineup of the two-fingered gripper RCP2-GRS/GRM and three-fingered gripper RCP2-GR3SS/GR3SM series.
High-speed Cartesian Robot CT4
Note: The CT4 Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for CT4 Series - March 2021
Catalog #: CJ0194-3A-UST-1-0115
Pages: 20
File Size: 3.6 MB
Last updated: 1/1/2015
Higher speed & rigidity, more efficient operation range, and greater straight moving performance can be achieved than standard parallel-linked robots!
Pick & Rotate Series Added!
LC-Ladder Programming Software for MSEP-LC
Pages: 8
File Size: 2 MB
Last updated: 11/1/2014
Controlling actuators with ROBO Cylinder position controllers used to require hard work to write ladder programs. However, the MSEP-LC's DFC command makes programming simple, providing static allocation of internal memory and timing-free command sending.