West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator

RCP2CR-SA5C / 6C / 7C Cleanroom Slider Type Aluminum Base Electric Actuator

RCA2 Cleanroom Banner Slide Electric Actuator - Intelligent Actuator
Linear Electric Actuator Types
  • RCP2CR-SA5C Cleanroom Slider Type, Actuator Width 52mm, Pulse Motor, Straight
  • RCP2CR-SA6C Cleanroom Slider Type, Actuator Width 58mm, Pulse Motor, Straight
  • RCP2CR-SA7C Cleanroom Slider Type, Actuator Width 73mm, Pulse Motor, Straight
  • RCP2CR Cleanroom Slider Type Electric Actuator - Intelligent Actuator Automation





    RCP2CR-SA5C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2CR-SA5C-I-42P-12-[1]-P1-[2]-[3]
    12
    4
    1
    50-500
    RCP2CR-SA5C-I-42P-6-[1]-P1-[2]-[3]
    6
    8
    2.5
    RCP2CR-SA5C-I-42P-3-[1]-P1-[2]-[3]
    3
    8
    4.5

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2CR-SA5C Stroke and Maximum Speed

    Lead
    Stroke
    50-500 mm
    Suction Volume (Nl/mm)
    12
    600
    50
    6
    300
    30
    3
    150
    15

    (Unit: mm/s)

    RCP2CR-SA5C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 4.9× Mb:6.8N×m Mc: 11.7N×m
    Overhang Load Length
    Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2CR Cleanroom Electric Slide Actuator Moment Loads - Intelligent Actuator Automation




    RCP2CR-SA5C Options

    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Vacuum Joint on Opposite Side
    VR




    RCP2CR-SA5C Correlation Diagram
    of Speed and Load Capacity

    RCP2CR Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Cleanroom Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (4) Mc moment is 7.8 N-m for strokes of 350 or longer

    (5) Class 10 cleanliness is based on the horizontal specification.




    RCP2CR-SA5C Controllers

    RCP2CR series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2CR-SA6C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2CR-SA6C-I-42P-12-[1]-P1-[2]-[3]
    12
    6
    1.5
    50-600
    RCP2CR-SA6C-I-42P-6-[1]-P1-[2]-[3]
    6
    12
    ~3
    RCP2CR-SA6C-I-42P-3-[1]-P1-[2]-[3]
    3
    12
    ~6

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2CR-SA6C Stroke and Maximum Speed

    Lead
    Stroke
    50-550 mm
    600 mm Suction Volume (Nl/mm)
    12
    600
    540
    50
    6
    300
    270
    30
    3
    150
    135
    15

    (Unit: mm/s)

    RCP2CR-SA6C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 8.9× Mb:12.7N×m Mc: 18.6N×m
    Overhang Load Length
    Ma direction: 220mm or less, Mb/Mc directions: 220mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2CR Cleanroom Electric Slide Actuator Moment Loads - Intelligent Actuator Automation




    RCP2CR-SA6C Options

    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Vacuum Joint on Opposite Side
    VR




    RCP2CR-SA6C Correlation Diagram
    of Speed and Load Capacity

    RCP2CR Cleanroom Type Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Cleanroom Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (4) Class 10 cleanliness is based on the horizontal specification.




    RCP2CR-SA6C Controllers

    RCP2CR series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2CR-SA7C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2CR-SA7C-I-56P-16-[1]-P1-[2]-[3]
    16
    ~25
    ~5
    100-800
    RCP2CR-SA7C-I-56P-8-[1]-P1-[2]-[3]
    8
    ~30
    ~10
    RCP2CR-SA7C-I-56P-4-[1]-P1-[2]-[3]
    4
    ~30
    ~15

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2CR-SA7C Stroke and Maximum Speed

    Lead
    Stroke
    100~700 mm
    800mm Suction Volume (Nl/mm)
    16
    533 <400>
    480 <400>
    70
    8
    266
    240
    40
    4
    133
    120
    30

    (Unit: mm/s)

    RCP2CR-SA7C Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 13.9× Mb:19.9N×m Mc: 38.3N×m
    Overhang Load Length
    Ma direction: 230mm or less, Mb/Mc directions: 230mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2CR Cleanroom Electric Slide Actuator Moment Loads - Intelligent Actuator Automation




    RCP2CR-SA7C Options

    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Vacuum Joint on Opposite Side
    VR




    RCP2CR-SA7C Correlation Diagram
    of Speed and Load Capacity

    RCP2CR Cleanroom Type Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (4) Class 10 cleanliness is based on the horizontal specification.




    RCP2CR-SA7C Controllers

    RCP2CR series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points
    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation