|


RCP2-SS7C Slider Type, Actuator Width 60mm, Pulse Motor, Straight, Steel Base
RCP2-SS8C Slider Type, Actuator Width 80mm, Pulse Motor, Straight, Steel Base
|

|
RCP2-SS7C Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2-SS7C-I-42P-12-[1]-P1-[2]-[3] |
12
|
~30
|
~4
|
100~600
|
RCP2-SS7C-I-42P-6-[1]-P1-[2]-[3] |
6
|
~30
|
~8
|
RCP2-SS7C-I-42P-3-[1]-P1-[2]-[3] |
3
|
~30
|
~12
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCP2-SS7C Stroke and Maximum Speed
Lead
|
Stroke
|
50-500mm
|
600mm
|
12
|
600
|
470
|
6
|
300
|
230
|
3
|
150
|
115
|
(Unit: mm/s)
RCP2-SS7C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Base
|
Material: Special Alloy Steel
|
Allowable Load Moment
|
Ma: 14.7 × Mb:14.7×m Mc: 33.3N×m
|
Overhang Load Length
|
Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCP2-SS7C Options
Name |
Model |
Page |
Brake
|
BE
|
|
Reversed-home Specification
|
NM
|
Slide Roller Specification
|
SR
|
|
RCP2-SS7C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
RCP2-SS7C Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-42PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-42PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-42PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-42PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-42PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-42PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-42PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
RCP2-SS8C Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2-SS8C-I-56P-20-[1]-P1-[2]-[3] |
20
|
~40
|
~5
|
100-1000
|
RCP2-SS8C-I-56P-10-[1]-P1-[2]-[3] |
10
|
~50
|
~12
|
RCP2-SS8C-I-56P-5-[1]-P1-[2]-[3] |
5
|
~55
|
~20
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCP2-SS8C Stroke and Maximum Speed
Lead
|
Stroke
|
100~800mm
|
900mm |
1000mm |
20
|
666<600>
|
625<600>
|
515
|
10
|
333<300>
|
310<300>
|
255
|
5
|
165<150>
|
155<150>
|
125
|
*The figures in <> apply when the actuator is used vertically. (Unit: mm/s)
RCP2-SS8C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ16mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Base
|
Material: Special Alloy Steel
|
Allowable Load Moment
|
Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
|
Overhang Load Length
|
Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCP2-SS8C Options
Name |
Model |
Page |
Brake
|
BE
|
|
Reversed-home Specification
|
NM
|
Slide Roller Specification
|
SR
|
|
RCP2-SS8C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
RCP2-SS8C Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-56PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-56PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-56PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-56PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-56PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-56PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-56PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |