Robo Cylinder RCS Short Type

Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.

RCS-RB75-GN Rod Type Actuator The Rod Type Robo Cylinder is designed for applications with tight space constraints. The short type features overall lengths similar to those of air cylinders.

Select from the following models:


CE versions also available.




-- Download this page as a PDF --

Related posts:

  1. Robo Cylinder RCS Short Type Specs – RB7525 (30 Watt)
  2. Robo Cylinder RCS Short Type Specs – RB7530 (100 Watt)
  3. Robo Cylinder RCS Short Type Specs – RB7530 (60 Watt)
  4. Robo Cylinder RCS Short Type – RB7535 (150 Watt)
  5. Robo Cylinder RCS Short Type Specs – RB7535 (100 Watt)