West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page


RB7525 (60 Watt)

Short Type
RCS-RB7525
60 Watt
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RCS-RB7525-GN 60W 75 mm
3"
300 mm
11.8"
500 mm/sec
19.7 in/sec
7 kg
15.4 lbs
20.8 kgf
203.8 N
Single Guide RCS-RB7525-GS 6 kg
13.2 lbs
Double Guide RCS-RB7525-GD 5.4 kg
11.9 lbs

Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 300 mm (11.8")
(50mm stroke increments)
Motor: AC Servo
Encoder: Optical Rotary Incremental
Repeatability: ±0.02mm (±0.0008")
Option: Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Medium High
Maximum Vertical Payload: GN 7 kg
15.4 lbs
4 kg
8.8 lbs
GS 6 kg
13.2 lbs
3 kg
6.6 lbs
GD 5.4 kg
11.9 lbs
2.4 kg
5.3 lbs
Maximum Horizontal Payload *: 45 kg
99.2 lbs
25 kg
55 lbs
Maximum Speed: 250 mm/sec
9.8 in/sec
500 mm/sec
19.7 in/sec
Maximum Thrust *: 20.8 kgf
203.8 N
10.4 kgf
101.9 N

* A linear motion guide is required for horizontal use.

Shares
Share This