Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.
RB7535 (150 Watt)
Actuator Specifications
| Short Type RCS-RB7535 150 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
| Standard | RCS-RB7535-GN | 150W | 75 mm 3" |
300 mm 11.8" |
800 mm/sec 31.5 in/sec |
14.5 kg 32 lbs |
32.5 kgf 318.5 N |
| Single Guide | RCS-RB7535-GS | 13.9 kg 30.6 lbs |
|||||
| Double Guide | RCS-RB7535-GD | 12.9 kg 28.4 lbs |
| Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
| Motor: | AC Servo |
| Encoder: | Optical Rotary Incremental |
| Repeatability: | ±0.02mm (±0.0008") |
| Option: | Medium or High speed |
| Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
| Minimum Speed: | 1 mm/sec |
| Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
| Speed (ballscrew lead) | Medium | High | |
| Maximum Vertical Payload: | GN | 14.5 kg 32 lbs |
6.5 kg 14.3 lbs |
| GS | 13.9 kg 30.6 lbs |
5.5 kg 12.1 lbs |
|
| GD | 12.9 kg 28.4 lbs |
4.9 kg 10.8 lbs |
|
| Maximum Horizontal Payload *: | 35 kg 77.2 lbs |
15 kg 33.1 lbs |
|
| Maximum Speed: | 400 mm/sec 15.7 in/sec |
800 mm/sec 31.5 in/sec |
|
| Maximum Thrust *: | 32.5 kgf 318.5 N * |
16.2 kgf 158.8 N * |
|
* A linear motion guide is required for horizontal use.
