Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.
RB7535 (100 Watt)
| Short Type RCS-RB7535 100 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
| Standard | RCS-RB7535-GN | 100W | 75 mm 3" |
300 mm 11.8" |
800 mm/sec 31.5 in/sec |
19.5 kg 43 lbs |
43.3 kgf 424.3 N |
| Single Guide | RCS-RB7535-GS | 18.5 kg 40.8 lbs |
|||||
| Double Guide | RCS-RB7535-GD | 17.9 kg 39.5 lbs |
| Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
| Motor: | AC Servo |
| Encoder: | Optical Rotary Incremental |
| Repeatability: | ±0.02mm (±0.0008") |
| Option: | Low, Medium or High speed |
| Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
| Minimum Speed: | 1 mm/sec |
| Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
| Speed (ballscrew lead) | Low | Medium | High | |
| Maximum Vertical Payload: | GN | 19.5 kg 43 lbs |
9 kg 19.8 lbs |
3.5 kg 7.7 lbs |
| GS | 18.5 kg 40.8 lbs |
8 kg 17.6 lbs |
2.5 kg 5.5 lbs |
|
| GD | 17.9 kg 39.5 lbs |
7.4 kg 16.3 lbs |
1.9 kg 4.2 lbs |
|
| Maximum Horizontal Payload *: | 40 kg 88.2 lbs |
22 kg 48.5 lbs |
10 kg 22 lbs |
|
| Maximum Speed: | 200 mm/sec 7.9 in/sec |
400 mm/sec 15.7 in/sec |
800 mm/sec 31.5 in/sec |
|
| Maximum Thrust *: | 43.3 kgf 424.3 N * |
21.7 kgf 212.7 N * |
10.8 kgf 105.8 N * |
|
* A linear motion guide is required for horizontal use.
