Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.
RB7530 (60 Watt)
| Short Type RCS-RB7530 60 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
| Standard | RCS-RB7530-GN | 60W | 75 mm 3" |
300 mm 11.8" |
600 mm/sec 23.6 in/sec |
15.5 kg 34.2 lbs |
34.7 kgf 340.1 N |
| Single Guide | RCS-RB7530-GS | 14.5 kg 32 lbs |
|||||
| Double Guide | RCS-RB7530-GD | 13.9 kg 30.6 lbs |
| Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
| Motor: | AC Servo |
| Encoder: | Optical Rotary Incremental |
| Repeatability: | ±0.02mm (±0.0008") |
| Option: | Low, Medium or High speed |
| Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
| Minimum Speed: | 1 mm/sec |
| Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
| Speed (ballscrew lead) | Low | Medium | High | |
| Maximum Vertical Payload: | GN | 15.5 kg 34.2" |
7 kg 15.4 lbs |
2.5 kg 5.5 lbs |
| GS | 14.5 kg 32 lbs |
6 kg 13.2 lbs |
1.5 kg 3.3 lbs |
|
| GD | 13.9 kg 30.6 lbs |
5.4 kg 11.9 lbs |
0.9 kg 2 lbs |
|
| Maximum Horizontal Payload *: | 40 kg 88.2 lbs |
20 kg 44.1 lbs |
10 kg 22 lbs |
|
| Maximum Speed: | 150 mm/sec 5.9 in/sec |
300 mm/sec 11.8 in/sec |
600 mm/sec 23.6 in/sec |
|
| Maximum Thrust *: | 34.7 kgf 340.1 N * |
17.3 kgf 169.5 N * |
8.7 kgf 85.3 N * |
|
* A linear motion guide is required for horizontal use.
