Smart Phone, Tablet & Computer
04. Glass circuit board transfer equipment
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
Automating Touch Panel Inspection Process
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
Easy Automation Concept Vol.4-2 Video #08
Example Video #08: Glass Board Work Piece Transfer System - Air cylinder vs IAI's ROBO Cylinder Glass boards are placed on a pallet in this process. 16 work pieces are placed in lines on one pallet. The deburring brush attached to the motorized spindle*2 is used to...
Inspection System for Smartphones Application Example
Inspection / Examination / Etc. Inspection System for Smartphones Application Example Controller: PCON-C Actuator: RCP2-RTC Overview of the Equipment Inspects for the presence of imperfections by rotating the smartphone which is attached to a jig. The external...