Factory airless.
Environmentally friendly.
ROBO Pump®

Compact and Easy
Maximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.

No Piping Necessary
Forget complex setups with messy air lines or bulky compressors. Simply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.

Monitor and Control with Ease
The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.

Power & Communication Cable length
1 | 1m |
to | to |
10 | 10m |
(Note) When using the interface box, 9m is the maximum available.
Power · I/O Cable length
0 | No Cable. Terminal block connector is included when "ACR" is not selected * |
1 to 9 | 1m to 9m standard cable included |
S1 to S9 | 1m to 9m 4-way connector cable included |
* When selecting RCON-EC connection specification (ACR), select "0". Power · I/O connector is not included.
(S): 4-way connector cable
(Note) Make sure that the total length along with the actuator cable is 10m or less.
Options
Blank | NPN specification (Connected via I/F box) No option |
ACR | RCON-EC connection specification *1 |
PN | PNP specification (Connected via I/F box) *1 |
WL | Wireless communication specification (Connected via I/F box) *2 |
*1 "PN" cannot be selected when "ACR" is selected. (I/O for "ACR" option is NPN only)
*2 "WL" cannot be selected when "ACR" is selected. (When using wireless communication, an interface box and cable must be purchased separately.)
Power & Communication Cable
Cable code | Cable length |
1 to 3 | 1 to 3m |
4 to 5 | 4 to 5m |
6 to 10 | 6 to 10m |
(Note) Robot cable.
Power・I/O Cable
Standard connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
0 | No Cable | * The only accessory provided is the terminal block. |
1 to 3 | 1 to 3m | ✓ |
4 to 5 | 4 to 5m | ✓ |
6 to 9 | 6 to 9m | ✓ |
4-way connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
S1 to S3 | 1 to 3m | ✓ |
S4 to S5 | 4 to 5m | ✓ |
S6 to S9 | 6 to 9m | ✓ |
(Note) Robot cable.
Options
Name | Option code |
RCON-EC connection specification | ACR |
PNP specification | PN |
Wireless communication specification | WL |
Brackets (sold separately)
Name | Model |
Side Attachment Bracket | RP-BKT-VPM |
Cable Support Bracket | RP-FST-VPM |
* For the external dimensions and mounting methods, refer to the instruction manuals.
Specification | |
Item | Contents |
Withdrawal Method | Vent to atmosphere |
Pump Type | Diaphragm Pump System |
Power supply voltage | 24VDC±10% |
Power supply current | Rated 0.8A maximum 1.3A |
Vacuum pressure | -50kPa or less |
Generated flow volume | 1.8L/min or more |
Air suction fitting size | For Φ 4x2.5mm tube |
Installation orientation | Horizontal |
Ambient operating temperature | 0 to 40°C |
Ambient operating humidity | 85% RH or less (no condensation) |
Allowable Duty Cycle | 100% Duty cycle operation available * Duty (%) =Vacuum Time / (Vacuum Time + Stop Time) |
Protection rating | IP20 |
Mass | 320g |
Reference for Loadable Workpiece Mass | ||
Suction Cup Diameter (mm) | Top suction payload (kgf) (Safety Margin 4) |
Side suction payload (kgf) (Safety Margin 8) |
1 | 0.001 | 0.0005 |
3 | 0.009 | 0.0045 |
6 | 0.036 | 0.018 |
10 | 0.1 | 0.05 |
15 | 0.225 | 0.113 |
20 | 0.401 | 0.2 |
(Pressure -50kPa, Nitrile Rubber Pad)







No Results Found
The page you requested could not be found. Try refining your search, or use the navigation above to locate the post.
New ELECYLINDER® Introduction and a New Rotary Type Catalog
Download an easy to follow introduction to the full line-up of ELECYLINDER®. New Rotary type EC has been added to the ELECYLINDER® series.
IAI Gripper and Rotary Product Lineup / Specs PDFs
Download IAI PDFs of new additions to the ELECYLINDER Series: EC Belt Driven type and Stopper Cylinder.
New IAI ELECYLINDER® Model PDFs – EC-ST15, EC-B6 and B7
ELECYLINDER® Series: EC Belt Driven type EC-B6 and B7, and Stopper Cylinder EC-ST15. Please download the catalog PDF.
International Robot Exhibition in Tokyo, Japan – 2019
International Robot Exhibition in Tokyo, Japan – 2019 – thirteen videos show a variety of new products and application example demos
IAI America COVID-19 Update
IAI America is deemed an Essential Business. Together with the manufacturing community, we are assisting with the production of critical sanitation products, virus testing devices and other medical products to battle the COVID-19 pandemic.
Update on COVID-19
March 18, 2020 Update on COVID-19 Dear Friends, As concerns about the spread of COVID-19 (Coronavirus) increase, we’re reaching out with a brief update to let you know how we are planning to provide uninterrupted service during this time. We’re carefully...
IAI at ATX West 2020
February 5, 2020This news post refers to a trade show event that has already past. Visit IAI America at ATX West booth #5173. Booth #5173We’re packing up and heading to ATX West for three days of networking, product demos, engaging activities, and of course, fun....
New IAI ELECYLINDER Models and Technical Reference PDFs
October 29, 2019Once or twice a month, we like to share IAI Actuator News with the automation community. Download PDFs of new additions to the ELECYLINDER Series and our latest Technical Reference guide. New Catalog PDF DownloadsCatalog #: Lineup-from...
IAI at The Assembly Show 2019
October 16, 2019This news post refers to a trade show event that has already past. Once or twice a month, we like to share IAI Actuator News with the automation community. Please visit IAI America at The Assembly Show booth #1913. Join us in booth #1913 on October...