West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator Intelligent Actuator Industrial Automation Robots

RCP2-SA5C/6C/7C Slider Type Aluminum Base Electric Actuator
RCA2 Banner Slide Electric Actuator - Intelligent Actuator
  • RCP2-SA5C Slider Type, Actuator Width 52mm, Pulse Motor, Straight
  • RCP2-SA6C Slider Type, Actuator Width 58mm, Pulse Motor, Straight
  • RCP2-SA7C Slider Type, Actuator Width 73mm, Pulse Motor, Straight
  • RCP2 Slider Type Electric Actuator - Industrial Automation Robots




    RCP2-SA5C Lead and Load Capacity
    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-SA5C-I-42P-12-[1]-P1-[2]-[3]
    12
    4
    1
    50-500
    RCP2-SA5C-I-42P-6-[1]-P1-[2]-[3]
    6
    8
    2.5
    RCP2-SA5C-I-42P-3-[1]-P1-[2]-[3]
    3
    8
    4.5

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-SA5C Stroke and Maximum Speed
    Lead
    Stroke
    50-500 mm
    12
    600
    6
    300
    3
    150

    (Unit: mm/s)


    RCP2-SA5C Specs
    Item
    Description
    Drive Method
    Ball screw ?10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 4.9× Mb:6.8N×m Mc: 11.7N×m
    Overhang Load Length
    Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    ERC2 Electric Slide Actuator Moment Loads - Intelligent Actuator Automation



    RCP2-SA5C Options
    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Slide Roller Specification
    SR


    RCP2-SA5C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Industrial Automation Robots

    ROBO Cylinder Electric Actuator Selection Points - Industrial Automation Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.



    RCP2-SA5C Controllers

    RCP2 series actuators can be operated using the following controllers. Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2-SA6C Lead and Load Capacity
    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-SA6C-I-42P-12-[1]-P1-[2]-[3]
    12
    6
    1.5
    50-600
    RCP2-SA6C-I-42P-6-[1]-P1-[2]-[3]
    6
    12
    3
    RCP2-SA6C-I-42P-3-[1]-P1-[2]-[3]
    3
    12
    6

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-SA6C Stroke and Maximum Speed
    Lead
    Stroke
    50-550 mm
    600 mm
    12
    600
    540
    6
    300
    270
    3
    150
    135

    (Unit: mm/s)


    RCP2-SA6C Specs
    Item
    Description
    Drive Method
    Ball screw ?10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 8.9× Mb:12.7N×m Mc: 18.6N×m
    Overhang Load Length
    Ma direction: 220mm or less, Mb/Mc directions: 220mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    ERC2 Electric Slide Actuator Moment Loads - Industrial Automation Robots



    RCP2-SA6C Options
    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Slide Roller Specification
    SR


    RCP2-SA6C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.



    RCP2-SA6C Controllers

    RCP2 series actuators can be operated using the following controllers. Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2-SA7C Lead and Load Capacity
    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-SA7C-I-56P-16-[1]-P1-[2]-[3]
    16
    ~35
    ~5
    100-800
    RCP2-SA7C-I-56P-8-[1]-P1-[2]-[3]
    8
    ~40
    ~10
    RCP2-SA7C-I-56P-4-[1]-P1-[2]-[3]
    4
    40
    ~15

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-SA7C Stroke and Maximum Speed
    Lead
    Stroke
    100~700 mm
    800 mm
    16
    533
    480
    8
    266
    240
    4
    133
    120

    (Unit: mm/s)


    RCP2-SA7C Specs
    Item
    Description
    Drive Method
    Ball screw ?12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 13.9× Mb:19.9N×m Mc: 38.3N×m
    Overhang Load Length
    Ma direction: 230mm or less, Mb/Mc directions: 230mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    ERC2 Electric Slide Actuator Moment Loads - Intelligent Actuator Automation



    RCP2-SA7C Options
    Name Model Page
    Brake (Cable exiting the end)
    BE
    Brake (Cable exiting the left)
    BL
    Brake (Cable exiting the right)
    BR
    Reversed-home Specification
    NM
    Slide Roller Specification
    SR


    RCP2-SA7C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.



    RCP2-SA7C Controllers

    RCP2 series actuators can be operated using the following controllers. Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points
    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This