West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Note: The RCA Arm types has been moved to the Obsolete Products Archive.
Replacement models are listed in the Notice for Discontinuation of RCA / RCS2 Arm Type - September 2021

ROBO Cylinder Electric Linear Actuator Industrial Automation

RCA-A4R / 5R / 6R Arm Type Electric Actuator

RCA Banner Arm Linear Electric Actuator Industrial Automation

  • RCA-A4R Arm Type, Actuator Width 40mm, 24V Servo Motor, Motor Reversing Specification
  • RCA-A5R Arm Type, Actuator Width 52mm, 24V Servo Motor, Motor Reversing Specification
  • RCA-A6R Arm Type, Actuator Width 58mm, 24V Servo Motor, Motor Reversing Specification
  • RCA Arm Type Electric Linear Actuator Industrial Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation



    RCA-A4R Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCA-A4R-[1]-20-10-[2]-A1-[3]-[4]
    20
    10
    -
    2.5
    39.2
    50-200
    RCA-A4R-[1]-20-5-[2]-A1-[3]-[4]
    5
    -
    4.5
    78.4

    [1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options

    ROBO Cylinder Electric Actuator Selection Points Industrial Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration fo 0.2G. This is the maximum acceleration.




    RCA-A4R Stroke and Maximum Speed

    Lead
    Stroke
    50-200 mm
    10
    330
    5
    165

    (Unit: mm/s)


    RCA-A4R Specs

    Item
    Description
    Drive Method
    Ball screw Θ8mm, rolled C10
    (Ball screw speed reduced to half by means of timing belt)
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 2.7 × Mb: 3.1N×m Mc: 2.9N×m
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCA Arm Electric Actuator Moment Loads Industrial Automation




    RCA-A4R Options

    Name Model Page
    Brake
    B
    Reversed-home Specification
    NM
    Motor Reversing on the Right
    MR
    Motor Reversing on the Left
    ML




    RCA-A4R Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    ACON-C-20I-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    ACON-CG-20I-NP-2-0
    Solenoid Valve Type
    ACON-CY-20I-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    ACON-PL-20I-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    ACON-PO-20I-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    ACON-SE-20I-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    ASEL-C-1-20I-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCA-A5R Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCA-A5R-[1]-20-12-[2]-A1-[3]-[4]
    20
    12
    -
    2

    33.3

    65.7

    50-200
    RCA-A5R-[1]-20-6-[2]-A1-[3]-[4]
    6
    -
    4

    [1] = Stroke, [2] = Cable Length, [3] = Options

    ROBO Cylinder Electric Actuator Selection Points Industrial Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration fo 0.2G. This is the maximum acceleration.




    RCA-A5R Stroke and Maximum Speed

    Lead
    Stroke
    50-200 mm
    12
    400
    6
    200

    (Unit: mm/s)


    RCA-A5R Specs

    Item
    Description
    Drive Method
    Ball screw Θ8mm, rolled C10
    (Ball screw speed reduced to half by means of timing belt)
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 4.5 × Mb: 5.4N×m Mc: 4.1N×m
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCA Arm Electric Actuator Moment Loads Industrial Automation




    RCA-A5R Options

    Name Model Page
    Brake
    B
    Reversed-home Specification
    NM
    Motor Reversing on the Right
    MR
    Motor Reversing on the Left
    ML




    RCA-A5R Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    ACON-C-20I-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    ACON-CG-20I-NP-2-0
    Solenoid Valve Type
    ACON-CY-20I-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    ACON-PL-20I-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    ACON-PO-20I-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    ACON-SE-20I-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    ASEL-C-1-20I-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCA-A6R Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCA-A6R-[1]-30-12-[2]-A1-[3]-[4]
    30
    12
    -
    3

    48.4

    96.8

    50-200
    RCA-A6R-[1]-30-6-[2]-A1-[3]-[4]
    6
    -
    6

    [1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options

    ROBO Cylinder Electric Actuator Selection Points Industrial Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration fo 0.2G. This is the maximum acceleration.




    RCA-A6R Stroke and Maximum Speed

    Lead
    Stroke
    50~200 mm
    12
    400
    6
    200

    (Unit: mm/s)


    RCA-A6R Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    (Ball screw speed reduced to half by means of timing belt)
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 8.1 × Mb:10.0N×m Mc: 6.5N×m
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    Arm Electric Actuator Moment Loads Industrial Automation




    RCA-A6R Options

    Name Model Page
    Brake
    B
    Reversed-home Specification
    NM
    Motor Reversing on the Right
    MR
    Motor Reversing on the Left
    ML




    RCA-A6R Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    ACON-C-30I-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V

    Rating: 1.3A

    Peak: 5.1A

    Positioner type meeting safety category
    ACON-CG-30I-NP-2-0
    Solenoid Valve Type
    ACON-CY-30I-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    ACON-PL-30I-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    ACON-PO-30I-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    ACON-SE-30I-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-30-[1]-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This