IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Vacuum Pump | Standard | RP-VPM | ![]() | ROBO PUMP Flyer The New Factory Airless Vacuum Pump for lightweight pick & place applications. - Contains a built-in solenoid valve and pressure sensor. - No air piping or compressor needed. - The built-in display can show the current pressure and alarm details. - Additional settings such as threshold values and parameters can be set. Learn More | 1.1A | CE0418-1.1A(2025JAN) | 2 | 2025-01 (1A: 2024-10) |
Gripper Solenoid | Standard | Solenoid Grippers: Driver box: GRS-DB | ![]() | GRS Solenoid Gripper type Catalog * ON/OFF control with a single wire * Small, affordable, easy to operate! * Low price * Long life Learn More (Compact, Mini, Small Size) | 1A | CE0258-1A (0618) | 12 | 2018-06 |