IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 |
RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog