IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard | NSA Rotating Nut Type Actuator Catalog | NSA Rotating Nut Type Actuator Catalog Ultra-high speed with long stroke. The very latest rotating nut type actuator -NSA. Equipped with a Battery-less absolute encoder. - Stroke: 2,300mm - Max. speed: 2,500mm/s - Max. payload: 120kg Learn More * Notice of addition of NSA cable track receiver (track catcher) Applicable Models: NSA series with the stroke of 1800mm or more (NSA-LXMM, NSA-LXMS, NSA-WXMM, NSA-WXMS) | 2A | CE0266-2A (2020AUG) | 72 | 2020-08 | |
| Single-Axis Actuator | Standard | * The above original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers | *The following catalog is showing NS series with old part numbers. NS Rotating Nut Linear Actuator Catalog | * The original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers * The following catalog is showing NS series with old part numbers. NS Rotating Nut Linear Actuator Catalog A nut rotating single-axis actuator that provides long stroke and high speed. Maximum speed of 2400mm/s and a maximum acceleration of 1G greatly reduces cycle time. * Notice for Change of External View of NS-LXMXSA Please also check NSA series | 4A | CJ0108-4A-1-UST-0709 | 24 | 2009-07 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
NSA Rotating Nut Type Actuator Catalog
NS Rotating Nut Linear Actuator Catalog