IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard Dust-proof Cleanroom | A complete set of two ISB Series PDFs in a zip file. ISB/SSPA Single-Axis Robot Series Catalog High Precision Type: High Rigidity Type: Simple Dustproof Type: Cleanroom High Precision Type: Cleanroom Small High Rigidity Type: Cleanroom Standard Type: Cleanroom Electric Static Protection Type: IS(P)B-WXM Large Single-Axis Robot Series Catalog Wide Type: Wide Mid-support Type: | two ISB Series PDFs in a zip file*A zip file will be downloaded to your computer. | Download this complete set of two ISB Series PDFs in a zip file. See below for details. ISB/SSPA Single-Axis Robot Series Catalog #CE0172-2A-UST-2.5A (0618) A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration. * High-precision type is available and positioning repeatability is up to ±3µm. IS(P)B-WXM LARGE Single-Axis Robot Series Catalog #CE0276-1A (2020SEP) Large single-axis types with a 400kg horizontal payload are available now! - Maximum stroke 3000 mm. - Maximum speed 2500 mm/s. - Maximum acceleration/deceleration 1.2G. - Maximum payload capacity: Horizontal 400kg , Vertical 70kg. | CE0172-2A-UST-2.5A (0618) CE0276-1A (2020SEP) | 2020-10 | ||
| Single-Axis Actuator | Standard Cleanroom | ISA/ ISPA-W ISDACR/ ISPDACR-W Super Large Single-Axis Robots Catalog | ISA/ ISPA-W ISDACR/ ISPDACR-W Super Large Single-Axis Robots Catalog These Super Large Single-Axis Robots (Standard / Cleanroom Types) are capable of transferring loads weighing up to 150 kg for a maximum distance of 2500 mm. The maximum speed of 2000 mm/sec and maximum acceleration / deceleration of 1 G will help shorten your cycle time. | 3A | ISPAW-CJ0088-3A-UST-2-0615 | 16 | 2015-06 | |
| Single-Axis Actuator | Dust-proof Cleanroom | ISDA/ ISPDA ISDACR/ ISPDACR Dust-Proof / Cleanroom Actuators Catalog | ISDA/ ISPDA ISDACR/ ISPDACR Dust-Proof / Cleanroom Actuators Catalog The dust-proof type and cleanroom type both adopt a protective structure made of a stainless steel. You can set a maximum acceleration / deceleration of up to 1 G. | 2A | ISDA_CJ0085-2-UST-2A | 20 | 2008-06 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
two ISB Series PDFs in a zip file
ISA/ ISPA-W ISDACR/ ISPDACR-W Super Large Single-Axis Robots Catalog
ISDA/ ISPDA ISDACR/ ISPDACR Dust-Proof / Cleanroom Actuators Catalog