West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Cartesian Multi-axisStandard

IK2-P6XBD1 | IK2-P6XBD2 | IK2-P6XBD3 | IK2-P6XBC1 | IK2-P6XBC2 | IK2-P6XBC3 | IK2-P6XBB1 | IK2-P6XBB2 | IK2-P6XBB3 | IK2-P6XBF1 | IK2-P6XBF2 | IK2-P6XBF3 | IK2-P6XBE1 | IK2-P6XBE2 | IK2-P6XBE3 | IK2-P6YBD1 | IK2-P6YBD2 | IK2-P6YBD3 | IK2-P6YBC1 | IK2-P6YBC2 | IK2-P6YBC3 | IK2-P6YBB1 | IK2-P6YBB2 | IK2-P6YBB3 | IK2-P6YBI1 | IK2-P6YBI2 | IK2-P6YBI3 | IK2-P6YBH1 | IK2-P6YBH2 | IK2-P6YBH3 | IK2-P6YBG1 | IK2-P6YBG2 | IK2-P6YBG3 |

IK3-P6BBC1 | IK3-P6BBC2 | IK3-P6BBC3 | IK3-P6BBB1 | IK3-P6BBB2 | IK3-P6BBB3 | IK3-P6BBF1 | IK3-P6BBF2 | IK3-P6BBF3 | IK3-P6BBE1 | IK3-P6BBE2 | IK3-P6BBE3 | IK3-P6BBH1 | IK3-P6BBH2 | IK3-P6BBH3 | IK3-P6BBG1 | IK3-P6BBG2 | IK3-P6BBG3

IK4-P6BBB1 | IK4-P6BBB2 | IK4-P6BBB3 | IK4-P6BBF1 | IK4-P6BBF2 | IK4-P6BBF3

Applicable controllers: Please contact IAI. The controller for this system needs to be purchased/prepared separately. PCON-CB | PCON-CGB | PCON-CYB | PCON-PLB | PCON-POB | MCON-C | MCON-CG | MCON-LC | MCON-LCG | MSEL-PC | MSEL-PG
IK Series Multi-Axes Systems Catalog
Low price & compact ROBO Cylinder® configuration.
Newest Additions to the Series:
• Z-axis Table Type
• ZR Unit Type (Rotation)

Cartesian Robots have never been more affordable.
The ROBO Cylinder® equipped as standard with a Battery-less Absolute Encoder has been added to the "IK Series". It helps reduce the design and assembly steps. The ROBO Cylinder® RCP6 Series has been adopted to achieve even higher speeds compared with conventional models.

Learn More


Note for dimension change
* Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification.


Note for cable connector cover change
* Applicable Product: RCP6 and RCP5
Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002

 
2ACE0248-2.5A (2020APR)1992020-04
Shares
Share This