IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ROBO Cylinder® | Standard Cleanroom | Body Width: 110mm Type: Belt Driven Type: The following sizes are also available in our RCP6 series. Please see the RCP6 series catalog. Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog New Additions to the Series: Side-mounted Motor and Belt Types. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 7A | CE0215-7.1A (2023AUG) | 74 (92) | 2023-08 (2016-01) |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog