IAI Catalogs Search Index
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard Splash-proof Dust-proof | The latest complete set of 3 EC Series PDFs in a zip file. ELECYLINDER® Introduction Catalog Easy to follow introduction to ELECYLINDER actuator types. Slider: Standard, Belt drive, High rigidity Rod: Standard, Radial cylinder, High rigidity Table: Mini type Rotary Stopper cylinder ELECYLINDER® Large Slider Type Catalog Large Slider Type: Applicable Controllers: (Note) The EC series is equipped with a built-in controller. The 200v motor power unit "PSA-200" is required for EC-S13/S13X/S15/S15X models to operate. New additions for EC Belt Driven Type | ![]() | Download this latest complete set of 3 EC Series PDFs in a zip file. See below for details. ELECYLINDER® Introduction Catalog An easy to follow introduction to ELECYLINDER actuator types. - Simple Setup. Only the start point and end point are required. - Built-in controller. - Optional built-in digital speed controller. - Wireless connection option. - 5 times longer life and 1/5 electrical consumption than an air cylinder. - Easily repairable in the event of a breakdown. ELECYLINDER® Large Slider Type Compared to the conventional pulse motor model this large slider type has a longer stroke and operates at higher speeds. - Maximum stroke 2500mm. - Maximum speed 2000m/s. - Maximum payload 108kg. - Standard-equipped with battery-less absolute encoder. - Compatible with wireless teaching. - Motor drive DC power unit can supply power for up to 6 axes. New Additions for EC Belt Driven Type - New additions consists of EC Belt types with built-in Digital Speed Controller with buttons to allow setting up positions, acceleration, velocity, deceleration. | CE0268-1A (2020JUN) CE0273-2A (2020AUG) ECBelt Type with Digital Speed Controller (2020OCT) | 2020-10 | ||
| ELECYLINDER | Standard Dust-proof | Belt Driven Type: Applicable Controllers: (Note) The EC series is equipped with a built-in controller. | ![]() | EC Belt Driven type New Belt Driven type ELECYLINDERs have been added to the EC series. Also, new additions with Digital Speed Controller have been added. - Max. stroke: 2600mm - Max. speed: 1600mm/s - Max. payload: 20kg | 1st | CE0267-1.5A (2020OCT) | 30 | 2020-10 |
| ROBO Cylinder® | Standard Cleanroom | ![]() | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog New Additions to the Series: Side-mounted Motor and Belt Types. Learn More | 7th | CE0215-7A (0116) | 92 | 2016-01 | |
| Single-Axis Actuator | Standard | FS-L Large Flexible System Belt Drive Series Catalog The FS-L series actuator provides up to 3000mm stroke. High-Speed and High-Payload types available. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. FS-LO guide module has been added. | 1st | FS-L-Series-UST-1-0213 | 9 | 2013-02 | ||
| Single-Axis Actuator | Standard | FS Flexible System Belt Drive Series Catalog The FS series single-axis actuator was designed for light work, and high speed positioning. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. | 1st | FS_Catalog | 9 | 2011-07 | ||
| Single-Axis Actuator | Standard | ![]() | IF Belt Drive Type Actuator Catalog The IF is a high-rigidity belt-driven single-axis actuator. The IF Series has proven itself in providing torsional rigidity, reliability, and high speeds. | 5th | IF-UST-5-0409 | 8 | 2009-04 |