West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
     Supports High Load Moment and Large Overhang
                    The wide body is equipped with a built-in ball circulating type linear guide.
                    It is most suitable to heavy workpieces and large overhang applications.

ec wide slider supports overhang

ec wide slider ce280 3a 1 avd
 
Since AVD (Acceleration, Velocity and Deceleration) can be individually set up, vibration will be suppressed and cycle times can be shortened.
 
Easy Data Setting Screen
* The "Unit Change" button enables display of the actual units (speed: mm/s and acceleration: G).
  Positioning of two points        Built-in controller  
ec wide slider ce280 3a 1 allinone
Wide Type
 
 
All necessary functions for a single axis are built-in including controller and teaching functions.

Designing, start up and adjustment times can be shortened.

Example of in-house manufacturing a direct-acting unit  >
 
 
 
 
 
 
 
Side mounted motor type
ec wide slider ce280 3a 1 manhours
  NEW   The side mounted motor type is suitable for limited space in the longitudinal direction.
  Model Specification Items
ec wide slider ce280 3a 1 spec items 2
  Table of Specifications
ec wide slider ce280 3a 1 specs table
Click Here to see All ELECYLINDER® Catalog News
 



Shares
Share This