Electronics & Semiconductor
Wire Cylinder Application Example – Watch Circuit Board Assembly Process – ELECYLINDER
Wire Cylinder – Motorized and yet tiny (cylinder I.D. ø6~8). An industry first! New drive system. Because the actuator and wire controller are separate …The heat source can be separated
Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
EC-16. Circuit board reverser equipment – Transferring, Turning Around, Inspection, Turning Over, – EC Rotary and Mini Rod
Application Example – Circuit board reverser equipment – Transferring, Turning Around, Inspection, Turning Over – EC Rotary type and Mini Rod type
EC-17. Static-eliminating/dust-removing pneumatic type circuit board cleaner – cleanroom
Clean room specifications correspond to ISO Class 2.5 or 3. Ideal for transport in clean environments.
EC-18. Electronic component transfer equipment – Pick & Place, Simple Cylinders & Gripper
Clamping force, standby position, and clamping start position can be easily set numerically. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.
EC-19. Index table connector assembly equipment – 16 axes including ultra mini actuators
A palm-sized electric actuators are adopted. Up to max. 16 axes can be connected by using the REC controller.
EC-20. Ceramic product grinding process – Dust-proof, Splash-proof Electric Cylinders
Since S6□W is IP54 or equivalent and RR6□W is IP67 rated, they can be used in machining processes where dust is generated.
04. Glass circuit board transfer equipment
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
17. Circuit board inspection inter-process transfer equipment – Belt-driven, Long-stroke
The belt-driven type is ideal for long-distance interprocess transfer because there is no speed reduction due to strokes. Stroke up to 3200mm, max. speed up to 3000mm/s.
18. Glass circuit board loader/unloader, Long Stroke, 4155 mm, 2-axis synchronous control
Large glass circuit boards are transported by 2-axis synchronous control. Stroke is 4155 mm. There is no speed reduction even with long strokes.
19. Compact LED light assembly machine – 4 processes are in a single tabletop robot
Four processes (assembly, coating, screw tightening, and inspection) are integrated into a single tabletop robot. The number of workpiece sets can be reduced and cycle time can be shortened.
20. Electric Parts Rack – Electric Actuators To Reduce Picking Errors
Since the system does not use a sensor, but uses the actuator’s position information to confirm take-out, the cost can be reduced compared to general poka-yoke systems.