West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files.
(*Login required for manuals. *Cadenas account required for CAD.)

- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.

External_View

Model Specs

* Manuals

* CAD

Type

Body Width (mm)

Lead (mm)

Stroke (50mm increments)

Max H Load (kg)

Max V Load (kg)

Max Push Force (N)

Max Speed (mm/s)

Repeat- ability (mm)

EC-S6SAH

EC-DS6SAH
ManualsEC-S6_AH

EC-DS6_AH
Slider High Rigidity (4-row built-in linear guide)6020050~08001501.000671440±0.05
EC-S6HAH

EC-DS6HAH
ManualsEC-S6_AH

EC-DS6_AH
Slider High Rigidity (4-row built-in linear guide)6012050~08002602.501120900±0.05
EC-S6MAH

EC-DS6MAH
ManualsEC-S6_AH

EC-DS6_AH
Slider High Rigidity (4-row built-in linear guide)6006050~08003206.002240450±0.05
EC-S6LAH

EC-DS6LAH
ManualsEC-S6_AH

EC-DS6_AH
Slider High Rigidity (4-row built-in linear guide)6003050~08004016.004490225±0.05
EC-S7SAHManualsCADSlider High Rigidity (4-row built-in linear guide)7524050~08003703.001391230±0.05
EC-S7HAHManualsCADSlider High Rigidity (4-row built-in linear guide)7516050~08004608.002090980±0.05
EC-S7MAHManualsCADSlider High Rigidity (4-row built-in linear guide)7508050~08005116.004180420±0.05
EC-S7LAHManualsCADSlider High Rigidity (4-row built-in linear guide)7504050~08005125.008360210±0.05
EC-S6SAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6320050~08001501.000671120±0.05
EC-S6HAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6312050~08002602.501120900±0.05
EC-S6MAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6306050~08003206.002240450±0.05
EC-S6LAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6303050~08004016.004490225±0.05
EC-S7SAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7524050~08003703.001391080±0.05
EC-S7HAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7516050~08004608.002090840±0.05
EC-S7MAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7508050~08005116.004180420±0.05
EC-S7LAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7504050~08005125.008360190±0.05
EC-RR3HManualsCADRadial Cylinder (2-row built-in linear guide)3506050~03000901.500450420±0.05
EC-RR3MManualsCADRadial Cylinder (2-row built-in linear guide)3504050~03001402.500680280±0.05
EC-RR3LManualsCADRadial Cylinder (2-row built-in linear guide)3502050~03001803.501360140±0.05
EC-RR4SManualsCADRadial Cylinder (2-row built-in linear guide)4416050~03000701.500410800±0.05
EC-RR4HManualsCADRadial Cylinder (2-row built-in linear guide)4410050~03001602.500660700±0.05
EC-RR4MManualsCADRadial Cylinder (2-row built-in linear guide)4405050~03002505.001320350±0.05
EC-RR4LManualsCADRadial Cylinder (2-row built-in linear guide)4402.5050~03003506.502630175±0.05
EC-RR6SManualsCADRadial Cylinder (2-row built-in linear guide)6320065~03150601.500670800±0.05
EC-RR6HManualsCADRadial Cylinder (2-row built-in linear guide)6312065~03152504.001120700±0.05
EC-RR6MManualsCADRadial Cylinder (2-row built-in linear guide)6306065~03154010.002240450±0.05
EC-RR6LManualsCADRadial Cylinder (2-row built-in linear guide)6303065~03156012.504490225±0.05
EC-RR7SManualsCADRadial Cylinder (2-row built-in linear guide)7324065~03152003.001820860±0.05
EC-RR7HManualsCADRadial Cylinder (2-row built-in linear guide)7316065~03155008.002730700±0.05
EC-RR7MManualsCADRadial Cylinder (2-row built-in linear guide)7308065~03156018.005470350±0.05
EC-RR7LManualsCADRadial Cylinder (2-row built-in linear guide)7304065~03158019.010940175±0.05
EC-RR6SAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6320050~04000601.500670800±0.05
EC-RR6HAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6312050~04002504.001120700±0.05
EC-RR6MAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6306050~04004010.002240450±0.05
EC-RR6LAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6303050~04006020.004490225±0.05
EC-RR7SAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7524050~05002003.001820860±0.05
EC-RR7HAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7516050~05005008.002730700±0.05
EC-RR7MAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7508050~05006018.005470350±0.05
EC-RR7LAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7504050~05008028.010940175±0.05
EC-RR6SRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6320065~03150601.500670800±0.05
EC-RR6HRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6312065~03152504.001120700±0.05
EC-RR6MRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6306065~03154010.002240450±0.05
EC-RR6LRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6303065~03156012.504490225±0.05
EC-RR7SRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7324065~03152003.001820860±0.05
EC-RR7HRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7316065~03155008.002730700±0.05
EC-RR7MRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7308065~03156018.005470320±0.05
EC-RR7LRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7304065~03158019.010940160±0.05
EC-RR6SAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6320050~04000601.500670800±0.05
EC-RR6HAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6312050~04002504.001120700±0.05
EC-RR6MAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6306050~04004010.002240450±0.05
EC-RR6LAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6303050~04006020.004490225±0.05
EC-RR7SAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7524050~05002003.001820860±0.05
EC-RR7HAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7516050~05005008.002730700±0.05
EC-RR7MAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7508050~05006018.005470350±0.05
EC-RR7LAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7504050~05008019.010940175±0.05

  (Note: New models might be only on their new catalogs.)

 
 


[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]
Shares
Share This