West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

* This model is discontinued.

Replacement Model: TB-02

*Please click above link to check the replacement model.

 

CON-PT Robo Cylinder Teaching Pendant

 

CON-PT

With the addition of an interactive touch panel, the CON-PT touch panel teaching pendant  allows for easy configuration and use even for the first time user.  The new larger display is able to show all position information on one screen, making editing position data easy.


  • Large, easy to read display,
  • Easy configuration with touch panel,
  • Backlight changes color to alert user of an error




The CON-PT is compatible with all
ROBO Cylinder SEP and CON controllers
Model CON-PT-M-ENG CON-PD-M-ENG CON-PG-M-S-ENG
Type Standard Type Enable
Switch Type
Global Safety
Category Type
Compatible
Controllers
PSEP / PCON / RPCON
ASEP / ACON / RACON
SCON / ERC2*
3 position
enable switch
N/A Yes Yes
Functions Position data entry /editing
Move function (Move to position, Jog function, Inching function)
Input/output signal monitoring and testing
Parameter editing
Password protection
Display 3 color LED backlight
Ambient
Temp / Humidity
Temp: 0~50 deg Celcius
Humidity: 20~85% RH or less (No condensation)
Protective Structure IP40
Weight 750g 780g 780g
Accessories Stylus Stylus TP Adapter
(Model: RCB-LB-TG)

Dummy Plug
(Model: DP-4)

Controller Cable
(Model: CB-CON-LB005)

Stylus


Teaching Pendant Related Posts

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....

Controller Lineup from General Catalog

Controller Lineup from General Catalog

Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.

TB-02 Touch Panel Teaching Pendant

TB-02 Touch Panel Teaching Pendant

TB-02 is 7-inch touch panel teaching pendant. It is easy to see and easy to use. It also can be used for both position controllers and program controllers.

Shares
Share This