Conveyor Control Motor
CCM
IAI Electric Actuators + CCM: Conveyor Control Motor
The ultimate dynamic duo for efficient and reliable conveyor transportation!
Please Click Here to Download the Full Catalog.
Please Click Here to Download the Instruction Manuals. *Requires login.
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
ELECYLINDER® Stopper Cylinder Type
Electric Stopper Cylinder Products from IAI America – Three models from ELECYLINDER® series and two other models are also available.
Stopper Cylinder Lineup – ALL 5 models from IAI
Five Electric Stopper Cylinders are available from IAI. In addition, new mini stopper model is coming soon.
EC-ST11 – Stopper Cylinder
EC-ST11 – Short Type Electric Stopper Cylinder in ELECYLINDER series from IAI. In addition, new mini stopper model is coming soon.
ELECYLINDER® Ultra Mini Type
Ultra Mini ELECYLINDER® – Solutions for small air cylinder problems! Body Width: 32 or 42 mm, Height: 24.5, 25, 26 mm, Stroke: 10-30, 10-50, 50-200 mm
EC-ST15ME – Stopper Cylinder
EC-ST15ME – Economical Type Low Cost Electric Stopper Cylinder in ELECYLINDER series from IAI. In addition, new mini stopper model is coming soon.
EC-ST15 – Stopper Cylinder
ELECYLINDER series Electric Stopper Cylinder. Includes model EC-ST15L50.
RCP4-ST4525E – Stopper Cylinder
RCP4-ST4525E – ROBO Cylinder Family Electric Stopper Cylinder in RCP4 series from IAI. In addition, new EC mini stopper model is coming soon.
RCP4-ST – Stopper Cylinder
RCP4-ST68E/ST615E – ROBO Cylinder Family Electric Stopper Cylinder in RCP4 series from IAI. In addition, new EC mini stopper model is coming soon.