Landing Page
Compact Electric Cylinder – Min. length of 59.5 mm, built-in controller, servo motor & encoder. 3 types (Rod, Table), 24V AC Servo Motor
EC Features, ELECYLINDER, Landing Page
ELECYLINDER® – feedbacks with details from satisfied workers at manufacturing sites using ELECYLINDER.
ELECYLINDER, Landing Page
ELECYLINDER® – feedbacks from satisfied workers at manufacturing sites using ELECYLINDER.
Cartesian, Landing Page, Medical Related Electric Actuators, Multiple Axes, SCARA Robots, Table-top Robots
RCP6 IAI America’s next-generation ROBO Cylinder® shows advantages of product equipped with Battery-less Absolute Encoders.
ELECYLINDER, High-Rigidity, Landing Page, Radial Cylinder
ELECYLINDER Benefits 07 – High-Rigidity Slider type, Radial Cylinder type and High-Rigidity Rod type are Available.
Dustproof, ELECYLINDER, Landing Page, Waterproof
Waterproof / Dust-proof Type IP67 Available – The rod operates in the same way as a rod type air cylinder.
ELECYLINDER, Landing Page, Small
Small and Simple Electric Actuator – Mini Table Type and Mini Guided Rod Type are also available. Nut Rotation mechanism reduces the size.
ELECYLINDER, Landing Page
Go to Product Details Read...
Landing Page
IAI Locations Company Information Main Page Product Lineup Overview Catalog PDF...
Landing Page, Overview, Part Search Category
There are several guides and tools available to help you make proper actuator/robot selections for your factory applications.
Landing Page
Contact Our ExpertsManualsCatalog(PDF)Details Loading Repeatability is ±0.5% IAI's Servo Press has superior loading accuracy which contributes to increased processing quality. Variety of Product Groups: 8 Models in the Lineup The applicable...
Landing Page
Online Overview Overview Catalog PDF Download Additional Links: ▶ ROBO Cylinder Series - Model Sizing and Selection Tool ▶ ELECYLINDER® Series - Model Sizing and Selection Tool ▶ Catalog Index
Landing Page
Contact Our ExpertsManualsCatalog(PDF)Details Newly Developed 3kW Motor Driver Achieved Max. Thrust of 5t and Max. of 200mm/sec IAI's original control technology has achieved both a "5t trust" and "220mm/s approach speed" with the 3kW motor. See...
Landing Page
RCP6 Series – IAI America’s next-generation ROBO Cylinder® – Advertisement Article Series Vol.2 – Feature 2
ELECYLINDER, Landing Page
Go to Product Details EC ELECYLINDER Designed to move between two points just like Air Cylinder Speed / Acceleration can be set in just 5 minutes. Read...
Landing Page
All models come standard with battery-less absolute encoders. IXP SCARA ROBOT ALL SCARA ROBOTS Series Wrist...
Landing Page
RCP6 Series – IAI America’s next-generation ROBO Cylinder® – Advertisement Article Series Vol.1 – Feature 1
Landing Page
Go to Product Details Rotating joint 2-axis unit IAI's unique design makes the parts light and compact Wrist Unit Details Wrist Unit Video 01 SCARA ROBOTS...
Landing Page
RCP6 Series – IAI America’s next-generation ROBO Cylinder® – Advertisement Article Series Vol.6 – Feature 6
Landing Page
Go to Product Details Read More Wrist Unit Video 01 SCARA ROBOTS...
Landing Page
IK Series with RCP6 Series – IAI America’s next-generation ROBO Cylinder® – Advertisement Series Vol.7 – Feature 7
Landing Page
EC ELECYLINDER® Series – Sizing and Selection Tool – Find your model and spec of IAI’s Electric Cylinder, ELECYLINDER
Landing Page
Contact Our ExpertsManualsCatalog(PDF)Details The Servo Press Specification Available The servo press specification has been expanded. With the load cell equipped as standard feature, force control is possible. What Is the Push-motion Operation? What Is the Force...
Landing Page
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders – Advertisement Article Series 4 – Feature 4