Compact
Rod & Table
ELECYLINDER®
Min. body length of 59.5 mm
Built-in controller, servo motor & encoder
Compact
Rod & Table
ELECYLINDER®
Min. body length of 59.5 mm
Built-in controller, servo motor & encoder
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Type Name: Compact Rod, Compact Table
Product Category: Small, Compact, Slim
Variations: Rod type without guide, Rod type with double guide, Compact table type.
Main Features:
1. Minimum body length of 59.5 mm
2. Built-in controller, servo motor and encoder
3. Select from 3 types to suit your applications.
Description:
The electric actuator is equipped with a compact controller circuit board that fits into the body.
The dedicated design features a powerful 24VAC hollow servo motor.
Position detections uses a hollow magnetic encoder with excellent environmental resistance.
ELECYLINDER series main features:
Elecylinder is Simple!
AVD Control is possible. Acceleration (A), speed (V), and deceleration (D) can be set individually to enable motion with no impact.
They helps reduce cycle time.
Wireless Teaching Controller is available.
Application Example:
Inkjet Printing Process for Cover Part - An inkjet printer head is used to print text on the cover parts conveyed from the previous
process; once printing is complete, parts are transferred to the stocker.
The compact actuators are used for "Hoist", "Push" and "Positioning" for the work piece.