Individual Model, ROBO Cylinder
RCS2CR-SA6C Cleanroom Type ROBO Cylinder, Slider Type, Actuator Width 58mm, 200V Servo Motor, Coupled Motor, Aluminum Base
Individual Model, ROBO Cylinder
RCS2CR-SA7C Cleanroom Type ROBO Cylinder, Slider Type, Actuator Width 73mm, 200V Servo Motor, Coupled Motor, Aluminum Base
Individual Model, ROBO Cylinder
RCS3CR-SA8C Cleanroom Type ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Coupled Motor, Aluminum Base
Individual Model, ROBO Cylinder
RCS3PCR-SA8C – High-precision specification – Cleanroom Robo Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Aluminum Base, Coupled
Individual Model, ROBO Cylinder
RCS3CR-SS8C Cleanroom Type ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Coupled Motor, Steel Base
Individual Model, ROBO Cylinder
RCS3PCR-SS8C – High-precision – Cleanroom Robo Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Steel Base, Coupled
Individual Model, ROBO Cylinder
RCS2-RGD4D Double Guide Rod Type Direct Coupling 200V Servo Electric Actuator RCS2-RGD4D Rod Type with Double Guide, Actuator Diameter Q37mm, 200V Servo Motor, Direct Coupling Specification RCS2-RGD7AD Rod Type with Double Guide, Actuator Width 75mm, 200V Servo Motor,...
Individual Model, ROBO Cylinder
Please click " Note for Discontinuation and Replacement models " for the details. * Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7,...
Individual Model, ROBO Cylinder
RCS2-RGS4D / 7AD / 7BD Single Guide Rod Type Direct Coupling 200V Servo Electric Actuator RCS2-RGS4D Rod Type with Single Guide, Actuator Diameter Q37mm, 200V Servo Motor, Direct Coupling Specification RCS2-RGS7AD Rod Type with Single Guide, Actuator Width 75mm, 200V...
Individual Model, ROBO Cylinder
Please click " Note for Discontinuation and Replacement models " for the details. * Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7,...
Individual Model, ROBO Cylinder
RCS2-RA4D Rod Type Direct Coupled 200V Servo Motor Linear Electric Actuator RCS2-RA4D Rod Type, Actuator Diameter Q37mm, 200V Servo Motor, Direct Coupled Specification RCS2-RA4D Lead and Load Capacity Model Motor Output (W) Lead (mm) Maximum load capacity* Rated...
Individual Model, ROBO Cylinder
Please click " Note for Discontinuation and Replacement models " for the details. * Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7,...
Individual Model, Latest Products
ROBO PUMP: RP: Vacuum pump Model(s): Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - ROBO PUMP: RP: Vacuum pump Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
Individual Model, Latest Products
Wrist Unit: WU: Model(s): WU-M Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Wrist Unit: WU: Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
Individual Model, Latest Products
Wrist Unit: WU: Model(s): WU-S Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Wrist Unit: WU: Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
Individual Model, Latest Products
IAI | | EC-ST9 EC-ST9 Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw lead...
Individual Model, Latest Products
IAI | | EC-STC9 EC-STC9 Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw lead...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW7020H | IX-NNW7040H Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD): Go To Full Catalog (for latest information.) | CAD...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW6020H | IX-NNW6030H Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD): Go To Full Catalog (for latest information.) | CAD...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW5020H | IX-NNW5030H Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD): Go To Full Catalog (for latest information.) | CAD...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW3515H Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD): Go To Full Catalog (for latest information.) | CAD Drawings 1...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW2515H Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD): Go To Full Catalog (for latest information.) | CAD Drawings 1...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NHW12040 Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA: Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
Individual Model, Latest Products
Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NSW10020 | IXA-4NSW10040 Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA: Go To Full Catalog (for latest information.) | CAD...