West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-11. Commercial Dishwasher door open/close by simple actuator, ELECYLINDER Slider type

Commercial Dishwasher door open/close by simple actuator

Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.

Application Example Category:
Foodstuffs

2023 Digest Catalog:
P.58(L1)

Link Coming Soon

EC-S7 (ELECYLINDER, Slider Type)


Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]