West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

March 26, 2025
Tired of network drama? The XSEL2 has you covered.
Equipped with OPC UA server to communicate across multiple industrial networks.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

XSEL2 Program Controller Catalog

Catalog #: CE0419-1A (2025MAR)
Pages: 32 | Last Updated: 2025-03

The XSEL2 Controller: Complete with 8 functions!

  • Equipped with CODESYS PLC software and peripheral functions.
  • OPC UA server equipped as standard. Communicate across multiple industrial networks.
  • Simulator function, SEL Program Generator function.
  • Supports all models equipped with 200VAC servo motors.
  • list
    IAI Sales & Tech Support Lines
    Please call IAI America from 8:30 am to 5:00 pm at these locations:

    Eastern U.S. office: (678) 354-9470
    Central U.S. office: (800) 944-0333
    Western U.S. office: (800) 736-1712

    Outside office hours, please use our contact form.

    Shares
    Share This