IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | XSEL2 Program Controller Catalog | XSEL2 Program Controller Catalog The XSEL2 Complete Controller: Complete with 8 functions! - Equipped with CODESYS PLC software and peripheral functions. - OPC UA server equipped as standard. Communicate across multiple industrial networks. - Extended tool functions: Simulator function, SEL Program Generator function. - Supports all models equipped with 200VAC servo motors. Learn More *The XSEL2 now supports connection to large SCARA robots models. (9/25/2025) Controller Model: XSEL2-TLX Supported SCARA models: IXA-4NSN8020/40, 4NSN10020/40, 4NHN10020/40, 4NHN12020/40 4NSW8020/40, 4NSW10020/40, 4NHW12020/40 *These models are not listed as supported models in the catalog. Please login to refer to the XSEL2 instruction manual for details. | 1A | CE0419-1A (2025MAR) | 32 | 2025-03 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
XSEL2 Program Controller Catalog