West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting

Transporting a resin gear and press-fitting

(English Sub coming soon!)
ELECYLINDER®︎ Ultra-thin size electric actuator is available now!
This is an example of transporting a resin gear and press-fitting it into a motor.
We will introduce an example of its use in an environment with limited space.

Features and Specs:
Ultra-thin size (20mm width)
Stroke: 25~300mm
Max. Speed: 300mm/sec.
Built-in linear guid, Built-in controller
Max. Payload (Slider type): 3kg (Horizontal), 1.5kg (Vertical)
Max. Payload (Rod type): 4kg (Horizontal), 1.25kg (Vertical)
Max. Push force (Rod type): 47N

Link Coming Soon

EC-S2 (Slider type)
EC-RR2 (Rod type)


Shares
Share This