West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-05. Stopper for collapsible container conveyor line, Resistant to radial impact loads

Stopper for collapsible container conveyor line, Resistant to radial impact loads

Sliding bushing construction is resistant to radial impact loads, making it ideal for stopper applications.
The 24V power supply allows it to be used in any location.

Application Example Category:
Logistics

Work/Parts:
Containers
Conveyor

2023 Digest Catalog:
P.56 (L2)

Link Coming Soon

EC-ST11 (ELECYLINDER, Stopper cylinder)


Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]