West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

November 13, 2021
Unit-connecting controllers allows a wide number of actuator and control method combinations.
Updated R-Unit PDF Catalog
R-unit CE0272-2A cover

R-Unit Catalog

Catalog #: CE0272-2A (2021NOV)
Pages: 92
File Size: 12.3 MB
Last Updated: 2021-NOV
(*Now, updated version available.)

* Allows for mixed control of actuators with both a 24V motor and 200V motor.

* You can use the same driver units if you want to switch the master unit based on the control method.

* Saves space. RCON can control driver units for up to 16 axes of actuators with a single gateway.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This