West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Controller








Built-in Controller: EC | RCP6S
RCP6S Option Units: RCM-P6GW | RCM-P6GWG | RCM-P6HUB | RCB-P6PLC | RCM-P6PC | RCM-P6AC | RCM-P6DC

Unit-linkage type Position controller: RCON-GW | RCON-GWG | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | (SCON)
Unit-linkage type Program controller: RSEL-G | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | RCON-EXT-NP | RCON-EXT-PN | (SCON) | RCON-NP | RCON-PN
Unit-linkage type units for ELECYLINDER: REC-GW | RCON-EC

Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): RSEL-SXBA | RSEL-SXBB | RSEL-SXGA | RSEL-SXGB | RSEL-SXZCY | RSEL-SXZCZ | RSEL-SXZDY | RSEL-SXZDZ | RSEL-SXZEY | RSEL-SXZEZ

Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: PCON-CB | PCON-CGB | PCON-CFB | PCON-CGFB
Position Controllers for Pulse Press: PCON-CBP | PCON-CGBP
Position Controller for RoboCylinder: PCON-CYB | PCON-PLB | PCON-POB
Position Controller for RCA/ RCA2: ACON-CB | ACON-CGB
Position Controller for RCD: DCON-CB | DCON-CGB
Position Controller for RoboCylinder: ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB

Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SCON-CB | SCON-CGB
Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): SCON-CB | SCON-CGB

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SSEL-CS
Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: MSEL-PC | MSEL-PG | MSEL-PCF | MSEL-PGF |
Program Controller for SCARA robot IXP: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: XSEL-RA | XSEL-SA | XSEL-P | XSEL-Q
Program Controller for SCARA robot IXA: XSEL-RAX3 | XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX3 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8
Program Controller for SCARA robot IX: XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8 | XSEL-RAXD8 | XSEL-SAXD8 | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6

24VDC Power supply: PSA-24 (without fan) | PSA-24L (with fan)

Touch Panel Teaching Pendant (Universal for Position/ Program controller):
  • TB-03 (Wireless connection for ELECYLINDER only) or (Cable connect to ELECYLINDER and controllers)
  • TB-02 (Cable connect to ELECYLINDER and controllers)

  • Teaching Software (Windows7/10) for Position Controller: IA-OS | IA-OS-C
    Teaching Software (Windows7/10) for Program Controller: IA-101-N | IA-101-X-MW-JS | IA-101-XA-MW | IA-101-X-USBS | IA-101-X-MW | IA-101-X-USBMW



    A New Model added to 2024 General Controller Catalog:

    SCON2, ADTB, BKR-01

    + X-SEL2


     

    General Catalog 2024 Controller Reference



    General Catalog 2024 Controller Reference

    * This is volume 8 for controllers from the 2024 IAI General Catalog.

     
    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)
    1A2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR)4212026-04
    Controller



    Gateway units (Positioner type):
    (For situations where the stop position will be registered in the position data, and then the position number will be specified for operation.)
    RCON-GWG-CC (CC-Link)
    RCON-GWG-CIE (CC-Link IE Field)
    RCON-GWG-DV (DeviceNet)
    RCON-GWG-EC (EtherCAT)
    RCON-GWG-EP (EtherNet/IP)
    RCON-GWG-ECM (EtherCAT motion)
    RCON-GWG-PR (PROFIBUS-DP)
    RCON-GWG-PRT (PROFINET IO)
    RCON-GWG-ML3 (MECHATROLINK III)
    RCON-GWG-SSN (SDCNET III/H)

    Program type:
    (For situations where Cartesian coordinate system operation is performed for multiple axes combining single axes.)
    RSEL-G-E
    RSEL-G-NP (NPN PIO specification)
    RSEL-G-PN (PNP PIO specification
    RSEL-G-CC (CC-Link)
    RSEL-G-CC2 (CC-Link)(bifurcated connector supplied)
    RSEL-G-CIE (CC-Link IE Field)
    RSEL-G-DV (DeviceNet)
    RSEL-G-DV2 (DeviceNet)(bifurcated connector supplied)
    RSEL-G-EC (EtherCAT)
    RSEL-G-EP (EtherNet/IP)
    RSEL-G-PR (PROFIBUS-DP)
    RSEL-G-PRT (PROFINET IO)

    ELECYLINDER Unit:
    (For situations where ELECYLINDER with ACR option is operated over a fieldbus.)
    REC-GW-CC (CC-Link)
    REC-GW-CIE (CC-Link IE Field)
    REC-GW-DV (DeviceNet)
    REC-GW-EC (EtherCAT)
    REC-GW-EP (EtherNet/IP)
    REC-GW-PR (PROFIBUS-DP)
    REC-GW-PRT (PROFINET IO)
    R-Unit Catalog

    R-Unit Catalog
    This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.
    - Unit-connecting controllers support a wide array of combinations! This allows for mixed control of actuators with both a 24V motor and 200V motor.
    - You can use the same driver units if you want to switch the master unit based on the control method.
    - Saves space inside the control panel. RCON can control driver units for up to 16 axes of actuators with a single gateway.

     
    * Please also check our General Controller Catalog

    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)


     
    2ACE0272-2.17A (2023APR)922023-07

    Stay Informed by Following Us

    [et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]