Less wiring, simple, and swift with wireless connection
TB-03
Touch Teaching Pendant
With Wireless Data Setting
Function for the ELECYLINDER®
Download the Full Catalog
Teaching Pendant can Set Operating Conditions with Wireless Connection
Position adjustment and operating conditions can be set by the teaching pendant from outside the equipment, even without a cable connection to the ELECYLINDER®.
* Actuator operation requires cable connection.

2.
Status Monitoring Makes Daily Maintenance Easier and Shortens Trouble Recovery Time
TB-03 can monitor the operating status of up to 16 axes while receiving wireless data from the ELECYLINDER®.
Error recovery time also can be shortened by troubleshooting with wireless communication.
3.
Supports Position / Program Controller
Dedicated cables can connect the TB-03 teach pendant to all the controllers.
The same functions and operation of the previous TB-02 are available.
Connections
• Wireless connection (ELECYLINDER® only)



Caution: Certification issues limit the countries in which wireless communication can be used. Contact our sales personnel for details.
• Wired connection (cable connection)


![]() |
[ELECYLINDER®]
EC |
|
[Position Controller]
PCON-CB/CFB/CGB/CGFB ACON-CB/CGB DCON-CB/CGB SCON-CB/CGB MCON-C/CG/LC/LCG RCP6S *1 |
PCON-CYB/PLB/POB ACON-CYB/PLB/POB DCON-CYB/PLB/POB SCON-CAL/CGAL MSCON |
![]() MSEL-PC/PG/PCX/PGX ASEL-CS PSEL-CS SSEL-CS
|
![]() XSEL-RA/SA/RAX/SAX/RAXD/SAXD XSEL-P/Q/PCT/QCT/PX/QX TTA
|
*1 A gateway unit or PLC connection unit is required in order to operate RCP6S.
Teaching Pendant Related Posts
TB-03E/TB-03P, TB-02E/TB-02P Touch Panel Teaching Pendant for ELECYLINDER® and RCP series of ROBO Cylinder®︎
TB-03E/P, TB-02E/P touch screen teaching pendant for ELECYLINDER® or RCP series of ROBO Cylinder®︎ – Trial Operation with 100/200VAC for 24VDC-driven actuator can be performed.
TB-02 / TB-03 Firmware Update File
TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....
Controller Lineup from General Catalog
Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.