RCP2-HS8R Motor Reversing Slider Type High Speed Steel Base Electric Actuator

RCP2-HS8R Motor Reversing Slider Type
High Speed Steel Base Electric Actuator
|


RCP2-HS8R High Speed Slider Type, Actuator Width 80mm,
Pulse Motor, Motor Reversing, Straight, Steel Base
|

|
RCP2-HS8R Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2-HS8R-I-86P-30-[1]-P2-[2]-[3] |
30
|
~20
|
~3
|
100~1000
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCP2-HS8R Stroke and Maximum Speed
Lead
|
Stroke
|
100-800mm
|
900mm
|
1000mm |
30
|
1200 <750>
|
1000 <750>
|
800 <750>
|
*The figures in < > apply when the actuator is used vertically. (Unit: mm/s)
RCP2-HS8R Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ16mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Base
|
Material: Special Alloy Steel
|
Allowable Load Moment
|
Ma: 36.3 × Mb:36.3×m Mc: 77.4N×m
|
Overhang Load Length
|
Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCP2-HS8R Options
Name |
Model |
Page |
Brake
|
BE
|
|
Reversed-home Specification
|
NM
|
Slide Roller Specification
|
SR
|
|
RCP2-HS8R Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |