RCP2-RGS4C / 6C Single Guide Rod Type Electric Actuator

RCP2-RGS4C / 6C Single Guide Rod Type Electric Actuator
|


RCP2-RGS4C Single Guide Rod Type, Actuator Width 45mm, Pulse Motor, Straight
RCP2-RGS6C Single Guide Rod Type, Actuator Width 64mm, Pulse Motor, Straight
|


|
RCP2-RGS4C Electric Actuator Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Max Push Force (N) (#) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2-RGS4C-I-42P-10-[1]-P1-[2]-[3] |
1
|
~25.0
|
~3.5
|
150
|
25~100
|
RCP2-RGS4C-I-42P-5-[1]-P1-[2]-[3] |
5
|
~40.0
|
~11.0
|
284
|
RCP2-RGS4C-I-42P-2.5-[1]-P1-[2]-[3] |
2.5
|
40.0
|
~18.0
|
358
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
#Refer to RCP2-RGS4C pdf
RCP2-RGS4C Stroke and Maximum Speed
Lead
|
Stroke
|
50~200mm |
250mm |
300mm
|
10
|
458
|
458
|
350
|
5
|
250
|
237
|
175
|
2.5
|
125 <114>
|
118 <118>
|
87
|
(Unit: mm/s)
RCP2-RGS4C Specs
Item
|
Description
|
Drive Method
|
Ball Screw Θ8mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Guide
|
Single guide, guide rod diameter Θ10mm, ball bush type
|
Rod Diameter
|
Θ22mm
|
Rod Non-Rotation Accuracy
|
±0.05°
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCP2-RGS4C Options
Name |
Model |
Page |
Brake
|
B
|
|
Foot Bracket
|
FT
|
Reversed-home Specification
|
NM
|
|
RCP2-RGS4C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.
(2) With the RCP2 series, the load capacity will decrease as the speed increases due to the characteristics of the pulse motor used in the actuator. Use the correlation diagram of speed and load capacity on the right to check the load capacity at the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The horizontal load capacity assumes use of an external guide. The horizontal load capacity assumes use of an external guide. Refer to Technical Reference for the weight that can be supported with the supplied guide alone. |
|
RCP2-RGS4C Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-42PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-42PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-42PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-42PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-42PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-42PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-42PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
RCP2-RGS6C Electric Actuator Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Max Push Force (N) (#) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2-RGS6C-I-56P-16-[1]-P1-[2]-[3] |
16
|
~40.0
|
~4.0
|
240
|
50-300
|
RCP2-RGS6C-I-56P-8-[1]-P1-[2]-[3] |
8
|
~50.0
|
~16.0
|
470
|
RCP2-RGS6C-I-56P-4-[1]-P1-[2]-[3] |
4
|
~55.0
|
~24.0
|
800
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCP2-RGS6C Stroke and Maximum Speed
Lead
|
Stroke
|
50-300mm
|
16
|
450 <400>
|
8
|
210
|
4
|
130
|
(Unit: mm/s)
RCP2-RGS6C Specs
Item
|
Description
|
Drive Method
|
Ball Screw Θ12mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Rod Diameter
|
Θ30mm
|
Rod Non-Rotation Accuracy
|
±0.05°
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCP2-RGS6C Options
Name |
Model |
Page |
Flange
|
FL
|
|
Foot Bracket
|
FT
|
Reversed-Home Specification
|
NM
|
|
RCP2-RGS6C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.
(2) With the RCP2 series, the load capacity will decrease as the speed increases due to the characteristics of the pulse motor used in the actuator. Use the correlation diagram of speed and load capacity on the right to check the load capacity at the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The horizontal load capacity assumes use of an external guide. The horizontal load capacity assumes use of an external guide. Refer to Technical Reference for the weight that can be supported with the supplied guide alone. |
|
RCP2-RGS6C Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-56PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-56PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-56PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-56PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-56PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-56PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-56PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |